TLV320DAC23PW

已停产

具有 40mW 耳机驱动器的立体声音频 DAC | PW | 28

  • 库存:
    限制: 此限制是为了保护样片库存以支持客户设计评估阶段使用,将会在库存充裕时取消此限制。
缺货
Not available

定价

数量 价格
—
—
—
+

质量信息

等级 Catalog
质量、可靠性
和封装信息

包含信息:

  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
查看或下载
更多制造信息

包含信息:

  • 制造厂地点
  • 封装厂地点
查看

出口管制分类

*仅供参考

  • 美国 ECCN:EAR99

更多 TLV320DAC23 信息

封装信息

封装 | 引脚 TSSOP (PW) | 28
包装数量 | 包装 50 | TUBE

TLV320DAC23 的特性

  • High-Performance Stereo DAC
    • 100-dB SNR multibit sigma-delta ADC (A-weighted at 48 kHz)
    • 1.42 V – 3.6 V digital supply: compatible with TI C54x DSP core voltages
    • 2.7 V – 3.6 V analog supply: compatible TI C54x DSP buffer voltages
    • 8-kHz – 96-kHz sampling-frequency support
  • Software control via TI McBSP-compatible multiprotocol serial port
    • 2-wire-compatible and SPI-compatible serial port protocols
    • Glueless interface to TI McBSPs
  • Audio data input/output via TI McBSP compatible programmable audio interface
    • I2S-compatible interface
    • Standard I2S, MSB, or LSB justified data transfers
    • 16/20/24/32-bit word lengths
    • Audio master/slave timing capability optimized for TI DSPs (250/272 fs)
    • Industry-standard master/slave support also provided (256/384 fs)
    • Glueless interface to TI McBSPs
  • Stereo line inputs
  • Stereo line outputs
    • Analog stereo mixer for DAC and analog bypass path
  • Analog volume control with mute
  • Highly efficient linear headphone amplifier
    • 30 mW into 32 from a 3.3-V analog supply voltage
  • Flexible power management under total software control
    • 18-mW power consumption during playback mode
    • Standby power consumption < 150 µW
    • Power-down power consumption < 15 µW
  • Industry’s smallest package: 32-Pin TI proprietary MicroStar Junior
    • 25 mm2 total board area
    • 28-Pin TSSOP available (62 mm2 total board area)
    • 28-Pin QFN available (25mm2 total board area)
  • Ideally suitable for portable solid-state audio players and recorders

MicroStar Junior is a trademark of Texas Instruments.

TLV320DAC23 的说明

The TLV320DAC23 is a high performance stereo DAC with highly integrated analog functionality. The DACs within the TLV320DAC23 are comprised of multibit sigma-delta technology with integrated over-sampling digital interpolation filters. Supported data transfer word lengths are 16, 20, 24, and 32 bits with sample rates from 8 kHz to 96 kHz. The DAC sigma-delta modulator features a second order multibit architecture with up to 100 dBA SNR at audio sample rates up to 96 kHz. This enables high quality digital audio playback capability while consuming less than 19 mW during playback only. The TLV320DAC23 is the ideal choice for portable digital audio player applications such as MP3 digital audio players.

Integrated analog features consist of stereo line inputs with an analog bypass path and a stereo headphone amplifier with analog volume control and mute. The headphone amplifier is capable of delivering 30 mW per channel into 32 . The analog bypass path allows use of the stereo line inputs and the headphone amplifier with analog volume control while completely bypassing the DAC, thus enabling further design flexibility such as integrated FM tuners.

While the TLV320DAC23 supports the industry standard over-sample rates of 256 fs and 384 fs, unique over-sample rates of 250 fs and 272 fs are provided which optimize interface considerations in designs using TI C54x DSPs and USB data interfaces. A single 12-MHz crystal can be used to supply clocking to the DSP, USB, and DAC. The TLV320DAC23 features an internal oscillator which, when connected to a 12-MHz external crystal, will provide a system clock to the DSP and other peripherals at either 12 MHz or 6 MHz using an internal clock buffer and selectable divider. Audio sample rates of 48 kHz and CD standard rates of 44.1 kHz are directly supported from a 12-MHz master clock with 250 fs and 272 fs over-sample rates.

Low power consumption and flexible power management allow selective shutdown of DAC functions, thus extending battery life in portable applications. Couple this design solution with the industry’s smallest package, the TI proprietary MicroStar Junior™ using only 25 mm2 of board area, powerful portable stereo audio designs are easily realizable in a cost effective, space saving total analog solution.

  • 库存:
    限制: 此限制是为了保护样片库存以支持客户设计评估阶段使用,将会在库存充裕时取消此限制。
缺货
Not available

定价

数量 价格
—
—
—
+

包装类型

您可以根据器件数量选择不同的包装方式,包括完整卷带、定制卷带、剪切带、管装或托盘。

定制卷带是从整盘卷带上剪下来的具有连续长度的剪切带,是一种可以对特定数量提供产品批次及生产日期跟踪的包装方式。根据行业标准,使用黄铜垫片在剪切带两端各连接一个 18 英寸的引带和尾带,以直接送入自动组装机。涉及定制卷带的 TI 订单将包含卷带费用。

剪切带是从整盘卷带上剪下来的特定长度的编带。根据所申请器件数量的不同,TI 可能会使用多条剪切带或多个盒子进行包装。

TI 通常会根据库存情况选择将管装或托盘器件以盒装或者管装或托盘形式发货。所有器件均会按照 TI 内部规定的静电放电和湿敏等级保护要求进行包装。

了解更多信息

可提供批次和生产日期代码选项

您可在购物车中添加器件数量以开始结算流程,并查看现有库存中可选择批次或生产日期代码的选项。

了解更多信息