TLV1570CPWR

正在供货

10 位、1.25MSPS ADC,具有 8 通道、DSP/(Q)SPI 接口、可编程内部基准电压、自动或软件断电、超低功耗 | PW | 20 | 0 to 70

正在供货 可提供定制卷带
等同于: TLV1570CPWR.A, TLV1570CPWRG4 该器件型号与上面所列的器件型号相同。您只能订购上述器件型号的对应数量。
  • 库存:
    限制: 此限制是为了保护样片库存以支持客户设计评估阶段使用,将会在库存充裕时取消此限制。
缺货
Not available

您可能感兴趣的相似产品

open-in-new 比较替代产品

功能与比较器件相同但引脚有所不同。

ADS7955SDBTR 正在供货 10 位、1MSPS、8 通道、单端、微功耗、串行接口、SAR ADC | DBT | 30 | -40 to 125 Lower sampling rate (1 MSPS), Wider temperature range

定价

数量 价格
—
—
—
+

其他包装数量 | 包装选项 这些产品完全相同,仅包装类型不同

TLV1570CPW 正在供货
包装数量 | 包装 70 | TUBE
库存
缺货
Not available
数量 | 价格 1ku | — — — +
限制: 此限制是为了保护样片库存以支持客户设计评估阶段使用,将会在库存充裕时取消此限制。
缺货
Not available

质量信息

等级 Catalog
RoHS Yes
REACH Yes
引脚镀层/焊球材料 NiPdAu
MSL 等级/回流焊峰值温度 Level-1-260C-UNLIM
质量、可靠性
和封装信息

包含信息:

  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
查看或下载
更多制造信息

包含信息:

  • 制造厂地点
  • 封装厂地点
查看

出口管制分类

*仅供参考

  • 美国 ECCN:EAR99

更多 TLV1570 信息

封装信息

封装 | 引脚 TSSOP (PW) | 20
工作温度范围 (°C) 0 to 70
包装数量 | 包装 2,000 | LARGE T&R

TLV1570 的特性

  • Fast Throughput Rate: 1.25 MSPS at 5 V,
    625 KSPS at 3 V
  • Wide Analog Channel Input: 0 V to AVDD
  • Eight Analog Input Channels
  • Channel Auto-Scan
  • Differential Nonlinearity Error: < ±1 LSB
  • Integral Nonlinearity Error: < ±1 LSB
  • Signal-to-Noise and Distortion Ratio: 57 dB
  • Single 2.7-V to 5.5-V Supply Operation
  • Very Low Power: 40 mW at 5.5 V,
    8 mW at 2.7 V
  • Autopower-Down: 300 uA Max
  • Software Power Down: 10 uA Max
  • Glueless Serial Interface to TMS320 DSPs and (Q)SPI Compatible Microcontrollers
  • Programmable Internal Reference Voltage:
    3.8-V Reference for 5-V Operation,
    2.3-V Reference for 3-V Operation
  • Applications
    • Mass Storage and Hard Disk Drive
    • Automotive
    • Digital Servos
    • Process Control
    • General-Purpose DSP
    • Image Sensor Processing

SPI and QSPI are trademarks of Motorola, Inc.

TLV1570 的说明

The TLV1570 is a 10-bit data acquisition system that combines an 8-channel input multiplexer (MUX), a high-speed 10-bit ADC, an on-chip reference, and a high-speed serial interface. The device contains an on-chip control register allowing control of channel selection, conversion start, reference voltage levels, and power down via the serial port. The MUX is independently accessible, which allows the user to insert a signal conditioning circuit such as an antialiasing filter or an amplifier, if required, between the MUX and the ADC. Therefore one signal conditioning circuit can be used for all eight channels.

The TLV1570 operates from a single 2.7-V to 5.5-V power supply. The device accepts an analog input range from 0 V to AVDD and digitizes the input at a maximum 1.25 MSPS throughput rate. Power dissipation is only 8 mW with a 2.7-V supply or 40 mW with a 5.5-V supply. The device features an autopower-down mode that automatically powers down to 300 uA, 10 ns after a conversion is performed. With software power down enabled, the device is further powered down to only 10 uA.

The TLV1570 communicates with digital microprocessors via a simple 4- or 5-wire serial port that interfaces directly to Texas Instruments TMS320 DSPs, and SPITM and QSPITM compatible microcontrollers without using additional glue logic.

A very high throughput rate, a simple serial interface, and low power consumption make the TLV1570 an ideal choice for high-speed digital signal processing requiring multiple analog inputs.

  • 库存:
    限制: 此限制是为了保护样片库存以支持客户设计评估阶段使用,将会在库存充裕时取消此限制。
缺货
Not available

定价

数量 价格
—
—
—
+

其他包装数量 | 包装选项 这些产品完全相同,仅包装类型不同

TLV1570CPW 正在供货
包装数量 | 包装 70 | TUBE
库存
缺货
Not available
数量 | 价格 1ku | — — — +
限制: 此限制是为了保护样片库存以支持客户设计评估阶段使用,将会在库存充裕时取消此限制。
缺货
Not available

包装类型

您可以根据器件数量选择不同的包装方式,包括完整卷带、定制卷带、剪切带、管装或托盘。

定制卷带是从整盘卷带上剪下来的具有连续长度的剪切带,是一种可以对特定数量提供产品批次及生产日期跟踪的包装方式。根据行业标准,使用黄铜垫片在剪切带两端各连接一个 18 英寸的引带和尾带,以直接送入自动组装机。涉及定制卷带的 TI 订单将包含卷带费用。

剪切带是从整盘卷带上剪下来的特定长度的编带。根据所申请器件数量的不同,TI 可能会使用多条剪切带或多个盒子进行包装。

TI 通常会根据库存情况选择将管装或托盘器件以盒装或者管装或托盘形式发货。所有器件均会按照 TI 内部规定的静电放电和湿敏等级保护要求进行包装。

了解更多信息

可提供批次和生产日期代码选项

您可在购物车中添加器件数量以开始结算流程,并查看现有库存中可选择批次或生产日期代码的选项。

了解更多信息