TLC5618AMFKB

正在供货

12 位、2.5us 双路 DAC、串行输入、可编程稳定时间、同步更新、低功耗 | FK | 20 | -55 to 125

正在供货 可提供批次和生产日期代码选项
等同于: 5962-9955702Q2A, TLC5618AMFKB.A 该器件型号与上面所列的器件型号相同。您只能订购上述器件型号的对应数量。
  • 库存:
    限制: 此限制是为了保护样片库存以支持客户设计评估阶段使用,将会在库存充裕时取消此限制。
缺货
Not available

可提供此产品的更新版本

open-in-new 比较替代产品

功能与比较器件相似。

DAC63202RTER 正在供货 具有 Hi-Z、EEPROM 和波形发生器的 12 位、双通道电压/电流输出智能 DAC | RTE | 16 | -40 to 125

定价

数量 价格
—
—
—
+

其他包装数量 | 包装选项 这些产品完全相同,仅包装类型不同

5962-9955702Q2A 正在供货 可提供批次和生产日期代码选项
包装数量 | 包装 55 | TUBE
库存
缺货
Not available
数量 | 价格 1ku | — — — +
限制: 此限制是为了保护样片库存以支持客户设计评估阶段使用,将会在库存充裕时取消此限制。
缺货
Not available
TLC5618AMFKB.A 正在供货 可提供批次和生产日期代码选项
包装数量 | 包装 55 | TUBE
库存
缺货
Not available
数量 | 价格 1ku | — — — +
限制: 此限制是为了保护样片库存以支持客户设计评估阶段使用,将会在库存充裕时取消此限制。
缺货
Not available

质量信息

等级 Military
REACH Yes
引脚镀层/焊球材料 SnPb
MSL 等级/回流焊峰值温度 N/A for Pkg Type
质量、可靠性
和封装信息

包含信息:

  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
查看或下载
更多制造信息

包含信息:

  • 制造厂地点
  • 封装厂地点
查看

出口管制分类

*仅供参考

  • 美国 ECCN:3A001A2C

更多 TLC5618AM 信息

封装信息

封装 | 引脚 LCCC (FK) | 20
工作温度范围 (°C) -55 to 125
包装数量 | 包装 55 | TUBE

TLC5618AM 的特性

  • Programmable Settling Time to 0.5 LSB 2.5 us or 12.5 us Typ
  • Two 12-Bit CMOS Voltage Output DACs in an 8-Pin Package
  • Simultaneous Updates for DAC A and DAC B
  • Single Supply Operation
  • 3-Wire Serial Interface
  • High-Impedance Reference Inputs
  • Voltage Output Range ... 2 Times the Reference Input Voltage
  • Software Powerdown Mode
  • Internal Power-On Reset
  • TMS320 and SPI Compatible
  • Low Power Consumption:
    • 3 mW Typ in Slow Mode,
    • 8 mW Typ in Fast Mode
  • Input Data Update Rate of 1.21 MHz
  • Monotonic Over Temperature
  • Available in Q-Temp Automotive High Rel Automotive Applications Configuration Control/Print Support Qualification to Automotive Standards
  • Applications
    • Battery Powered Test Instruments
    • Digital Offset and Gain Adjustment
    • Battery Operated/Remote Industrial Controls
    • Machine and Motion Control Devices
    • Cellular Telephones

SPI and QSPI are trademarks of Motorola, Inc.
Microwire is a trademark of National Semiconductor Corportation

TLC5618AM 的说明

The TLC5618 is a dual 12-bit voltage output digital-to-analog converter (DAC) with buffered reference inputs (high impedance). The DACs have an output voltage range that is two times the reference voltage, and the DACs are monotonic. The device is simple to use, running from a single supply of 5 V. A power-on reset function is incorporated in the device to ensure repeatable start-up conditions.

Digital control of the TLC5618 is over a 3-wire CMOS-compatible serial bus. The device receives a 16-bit word for programming and producing the analog output. The digital inputs feature Schmitt triggers for high noise immunity. Digital communication protocols include the SPI™, QSPI™, and Microwire™ standards.

Two versions of the device are available. The TLC5618 does not have an internal state machine and is dependent on all external timing signals. The TLC5618A has an internal state machine that counts the number of clocks from the falling edge of CS\ and then updates and disables the device from accepting further data inputs. The TLC5618A is recommended for TMS320 and SPI processors, and the TLC5618 is recommended only for SPI or 3-wire serial port processors. The TLC5618A is backward-compatible and designed to work in TLC5618 designed systems.

The 8-terminal small-outline D package allows digital control of analog functions in space-critical applications. The TLC5618C is characterized for operation from 0°C to 70°C. The TLC5618I is characterized for operation from \x9640°C to 85°C. The TLC5618Q is characterized for operation from \x9640°C to 125°C. The TLC5618M is characterized for operation from \x9655°C to 125°C.

  • 库存:
    限制: 此限制是为了保护样片库存以支持客户设计评估阶段使用,将会在库存充裕时取消此限制。
缺货
Not available

定价

数量 价格
—
—
—
+

其他包装数量 | 包装选项 这些产品完全相同,仅包装类型不同

5962-9955702Q2A 正在供货 可提供批次和生产日期代码选项
包装数量 | 包装 55 | TUBE
库存
缺货
Not available
数量 | 价格 1ku | — — — +
限制: 此限制是为了保护样片库存以支持客户设计评估阶段使用,将会在库存充裕时取消此限制。
缺货
Not available
TLC5618AMFKB.A 正在供货 可提供批次和生产日期代码选项
包装数量 | 包装 55 | TUBE
库存
缺货
Not available
数量 | 价格 1ku | — — — +
限制: 此限制是为了保护样片库存以支持客户设计评估阶段使用,将会在库存充裕时取消此限制。
缺货
Not available

包装类型

您可以根据器件数量选择不同的包装方式,包括完整卷带、定制卷带、剪切带、管装或托盘。

定制卷带是从整盘卷带上剪下来的具有连续长度的剪切带,是一种可以对特定数量提供产品批次及生产日期跟踪的包装方式。根据行业标准,使用黄铜垫片在剪切带两端各连接一个 18 英寸的引带和尾带,以直接送入自动组装机。涉及定制卷带的 TI 订单将包含卷带费用。

剪切带是从整盘卷带上剪下来的特定长度的编带。根据所申请器件数量的不同,TI 可能会使用多条剪切带或多个盒子进行包装。

TI 通常会根据库存情况选择将管装或托盘器件以盒装或者管装或托盘形式发货。所有器件均会按照 TI 内部规定的静电放电和湿敏等级保护要求进行包装。

了解更多信息

可提供批次和生产日期代码选项

您可在购物车中添加器件数量以开始结算流程,并查看现有库存中可选择批次或生产日期代码的选项。

了解更多信息