封装信息
| 封装 | 引脚 PLCC (FN) | 28 |
| 工作温度范围 (°C) -40 to 85 |
| 包装数量 | 包装 37 | TUBE |
TLC320AC02 的特性
- General Purpose Signal-Processing Analog Front End (AFE)
- Single 5-V Power Supply
- Power Dissipation . . . 100 mW Typ
- Signal-to-Distortion Ratio . . . 70 dB Typ
- Programmable Filter Bandwidths (Up to 10.8 kHz) and Synchronous ADC and DAC Sampling
- Serial-Port Interface
- Monitor Output With Programmable Gains of 0 dB, \x968 dB, \x96 18 dB, and Squelch
- Two Sets of Differential Inputs With Programmable Gains of 0 dB, 6 dB, 12 dB, and Squelch
- Differential or Single-Ended Analog Output With Programmable Gains of 0 dB, \x966 dB, \x96 12 dB, and Squelch
- Differential Outputs Drive 3-V Peak Into a 600-W Differential Load
- Differential Architecture Throughout
- 1-mm Advanced LinEPICE Process
- 14-Bit Dynamic-Range ADC and DAC
- 2s-Complement Data Format
TLC320AC02 的说明
The TLC320AC02
analog interface circuit (AIC) is an audio-band processor
that provides an analog-to-digital and digital-to-analog input/output interface
system on a single monolithic CMOS chip. This device integrates a band-pass
switched-capacitor antialiasing input filter, a 14-bit-resolution analog-to-digital converter (ADC), a 14-bit-resolution digital-to-analog converter (DAC),
a low-pass switched-capacitor output-reconstruction filter, (sin x)/x compensation, and a serial port for data and control transfers. The internal circuit configuration and performance parameters are determined by reading control
information into the eight available data registers. The register data sets up the device for a given mode of operation and application.
The major functions of the TLC320AC02 are:
1. To convert audio-signal data to digital format by the ADC channel
2. To provide the interface and control logic to transfer data between
its serial input and output terminals and a digital signal processor (DSP)
or microprocessor
3. To convert received digital data back to an audio signal through
the DAC channel
The antialiasing input low-pass filter is a switched-capacitor filter with a sixth-order elliptic characteristic. The high-pass filter is a single-pole filter to preserve low-frequency response as the low-pass filter cutoff is adjusted. There is a three-pole continuous-time filter that precedes this filter to eliminate any aliasing caused by the filter clock signal.
The output-reconstruction switched-capacitor filter is a sixth-order elliptic transitional low-pass filter followed by a second-order (sin x)/x correction filter. This filter is followed by a three-pole continuous-time filter to eliminate images of the filter clock signal. The TLC320AC02 consists of two signal-processing channels, an ADC channel and a DAC channel, and the associated digital control. The two channels operate synchronously; data reception at the DAC channel and data transmission from the ADC channel occur during the same time interval. The data transfer is in 2s-complement format.
There are three basic modes of operation available: the stand-alone analog-interface mode, the master-slave mode, and the linear-codec mode. In the stand-alone mode, the TLC320AC02 generates the shift clock and frame synchronization for the data transfers and is the only AIC used. The master-slave mode has one TLC320AC02 as the master that generates the master-shift clock and frame synchronization; the remaining AICs are slaves to these signals. In the linear-codec mode, the shift clock and the frame-synchronization signals are externally generated and the timing can be any of the standard codec-timing patterns.
Typical applications for this device include modems, speech processing, analog interface for DSPs, industrial-process control, acoustical-signal processing, spectral analysis, data acquisition, and instrumentation recorders.
The TLC320AC02C is characterized for operation from 0°C to 70°C and the TLC320AC02I is characterized for operation from \x9640°C to 85°C.