可提供此产品的更新版本

open-in-new 比较替代产品
功能优于所比较器件的普遍直接替代产品
TL062 正在供货 双路、30V、1MHz、输入接近 V+、JFET 输入运算放大器 Faster slew rate (3.5 V/μs), lower power (0.2 mA), wider temp range (-40 to 85 °C)
TL072H 正在供货 工作温度范围为 -40°C 至 125°C 且输入接近 V+ 的双路、40V、5MHz、4mV 失调电压、20V/µs 运算放大器 Wider supply (4.5V to 40V), higher GBW (5.25MHz), faster slew rate (20V/µs), lower offset (4mV), lower offset drift (2µV/°C), lower power (0.9375mA), wider temperature range (-40 to 125°C)
TLV9302 正在供货 双路、40V、1MHz、低功耗运算放大器 Wider supply voltage (4.5 V to 40 V), faster slew rate (3 V/μs), lower offset voltage (2.5 mV), lower power (0.15 mA), lower noise (33 nV/√Hz), higher output current (60 mA), wider temp range (-40 to 125 °C)

产品详情

Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 36 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 6 Rail-to-rail In to V- GBW (typ) (MHz) 1 Slew rate (typ) (V/µs) 0.6 Vos (offset voltage at 25°C) (max) (mV) 15 Iq per channel (typ) (mA) 1.5 Vn at 1 kHz (typ) (nV√Hz) 34 Rating Catalog Operating temperature range (°C) 0 to 70 Offset drift (typ) (µV/°C) 10 Input bias current (max) (pA) 400 CMRR (typ) (dB) 90 Iout (typ) (A) 0.04 Architecture FET Input common mode headroom (to negative supply) (typ) (V) 0 Input common mode headroom (to positive supply) (typ) (V) -3 Output swing headroom (to negative supply) (typ) (V) 1.5 Output swing headroom (to positive supply) (typ) (V) -1.5
Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 36 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 6 Rail-to-rail In to V- GBW (typ) (MHz) 1 Slew rate (typ) (V/µs) 0.6 Vos (offset voltage at 25°C) (max) (mV) 15 Iq per channel (typ) (mA) 1.5 Vn at 1 kHz (typ) (nV√Hz) 34 Rating Catalog Operating temperature range (°C) 0 to 70 Offset drift (typ) (µV/°C) 10 Input bias current (max) (pA) 400 CMRR (typ) (dB) 90 Iout (typ) (A) 0.04 Architecture FET Input common mode headroom (to negative supply) (typ) (V) 0 Input common mode headroom (to positive supply) (typ) (V) -3 Output swing headroom (to negative supply) (typ) (V) 1.5 Output swing headroom (to positive supply) (typ) (V) -1.5
SOP (PS) 8 48.36 mm² 6.2 x 7.8
  • Wide Range of Supply Voltages; Single Supply ...3 V to 36 V, or Dual Supplies
  • Class AB Output Stage
  • High-Impedance N-Channel-JFET Input Stage ...1012 Typ
  • Internal Frequency Compensation
  • Short-Circuit Protection
  • Input Common Mode Includes VCC–
  • Low Input Offset Current . . . 50 pA
  • Low Input Bias Current . . . 200 pA Typ

  • Wide Range of Supply Voltages; Single Supply ...3 V to 36 V, or Dual Supplies
  • Class AB Output Stage
  • High-Impedance N-Channel-JFET Input Stage ...1012 Typ
  • Internal Frequency Compensation
  • Short-Circuit Protection
  • Input Common Mode Includes VCC–
  • Low Input Offset Current . . . 50 pA
  • Low Input Bias Current . . . 200 pA Typ

The TL092 JFET-input operational amplifier is similar in performance to the MC3403 family, but with much higher input impedance derived from a FET input stage. The N-channel-JFET input stage allows a common-mode input voltage range that includes the negative supply voltage and offers a typical input impedance of 1012 , a typical input offset current of 50 pA, and a typical input bias current of 200 pA. This device is designed to operate from a single supply over a range of 3 V to 36 V. Operation from split supplies also is possible, provided the difference between the two supplies is 3 V to 36 V. Output voltage range is from VCC– to VCC+ – 1.3 V, with a load resistor to VCC–.

The TL092 is characterized for operation from 0°C to 70°C.

The TL092 JFET-input operational amplifier is similar in performance to the MC3403 family, but with much higher input impedance derived from a FET input stage. The N-channel-JFET input stage allows a common-mode input voltage range that includes the negative supply voltage and offers a typical input impedance of 1012 , a typical input offset current of 50 pA, and a typical input bias current of 200 pA. This device is designed to operate from a single supply over a range of 3 V to 36 V. Operation from split supplies also is possible, provided the difference between the two supplies is 3 V to 36 V. Output voltage range is from VCC– to VCC+ – 1.3 V, with a load resistor to VCC–.

The TL092 is characterized for operation from 0°C to 70°C.

下载

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 1
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 Dual JFET-Input Operational Amplifier 数据表 2001年 6月 22日

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训