TAS5518PAG

不推荐用于新设计

8 通道数字音频 PWM 处理器 | PAG | 64 | 0 to 70

等同于: TAS5518PAG.A 该器件型号与上面所列的器件型号相同。您只能订购上述器件型号的对应数量。
  • 库存:
    限制: 此限制是为了保护样片库存以支持客户设计评估阶段使用,将会在库存充裕时取消此限制。
缺货
Not available
TAS5518PAG 不推荐用于新设计
open-in-new 比较替代产品

功能与比较器件相似。

TAS5508CPAG 正在供货 8 通道 PWM 处理器 | PAG | 64 | 0 to 70

定价

数量 价格
—
—
—
+

其他包装数量 | 包装选项 这些产品完全相同,仅包装类型不同

TAS5518PAGR 不推荐用于新设计
包装数量 | 包装 1,500 | LARGE T&R
库存
缺货
Not available
数量 | 价格 1ku | — — — +
限制: 此限制是为了保护样片库存以支持客户设计评估阶段使用,将会在库存充裕时取消此限制。
缺货
Not available

质量信息

等级 Catalog
RoHS Yes
REACH Yes
引脚镀层/焊球材料 NiPdAu
MSL 等级/回流焊峰值温度 Level-4-260C-72 HR
质量、可靠性
和封装信息

包含信息:

  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
查看或下载
更多制造信息

包含信息:

  • 制造厂地点
  • 封装厂地点
查看

出口管制分类

*仅供参考

  • 美国 ECCN:EAR99

更多 TAS5518 信息

封装信息

封装 | 引脚 TQFP (PAG) | 64
工作温度范围 (°C) 0 to 70
包装数量 | 包装 160 | JEDEC TRAY (10+1)

TAS5518 的特性

  • Audio Input / Output
    • Automatic Master Clock Rate and Data Sample Rate Detection
    • Eight Serial Audio Input Channels
    • Eight PWM Audio Output Channels Configurable as Six Channels With Stereo Line Out or Eight Channels
    • Line Output is a PWM Output to Drive an External Differential Input Operational Amplifier
    • Headphone PWM Output to Drive an External Differential Amplifier Like the TPA112
    • PWM Outputs Support Single Ended and Bridge Tied Loads
    • 32-, 38-, 44.1-, 48-, 88.2-, 96-, 176.4-, and 192-kHz Sampling Rates
    • Data Formats: 16-, 20-, or 24-bit input Data Left, Right and I2S,
    • 64 x Fs Bit Clock Rate
    • 128, 192, 256, 384, 512, and 768 x Fs Master Clock Rates (Up to a Maximum of 50 MHz)
  • Audio Processing
    • 48-Bit Processing Architecture With 76 bits of Precision for Most Audio Processing Features
    • Volume Control Range +36 dB to - 127 dB
      • Master Volume Control Range of +18 dB to –100 dB
      • Eight Individual Channel Volume Control Range of +18-dB to -127-dB
    • Programmable Soft Volume and Mute Update Rates
    • Four Bass and Treble Tone Controls with ±18-dB Range, Selectable Corner Frequencies, and 2nd Order Slopes
      • L, R, and C
      • LS, RS
      • LR, RR
      • Sub
    • Configurable Loudness Compensation
    • Two Dynamic Range Compressors With Two Thresholds, Two Offsets, and Three Slopes
    • Seven Bi-quads Per Channel
    • Full 8x8 Input Crossbar Mixer—Each Signal Processing Channel Input Can Be Any Ratio of the Eight Input Channels
    • 8x2 Output Mixer - Channels 1-6—Each Output Can Be Any Ratio of Any Two Signal Processed Channels
    • 8x3 Output mixer - Channels 7 and 8—Each Output can be Any Ratio of Any Three Signal Processed Channels
    • Three Coefficient Sets Stored on the Device Can be Selected Manually or Automatically (Based on Specific Data Rates)
    • DC Blocking Filters
    • Able to Support a Variety of Bass Management Algorithms
  • PWM Processing
    • 32-Bit Processing PWM Architecture With 40 Bits of Precision
    • 8x Oversampling With 5th Order Noise Shaping at 32 – 48 kHz, 4x Oversampling at 88.2 kHz, and 96 kHz and 2x Oversampling at 176.4 kHz and 192 kHz
    • >110-dB Dynamic Range
    • THD+N < 0.1%
    • 20 – 20-kHz Flat Noise Floor for 44.1-, 48-, 88.2-, 96-, 176.4-, and 192-kHz Data Rates
    • Digital De-emphasis for 32-, 44.1-, and 48-kHz Data Rates
    • Flexible Automute Logic With Programmable Threshold and Duration for Noise Free Operation
    • Intelligent AM Interference Avoidance System Provides Clear AM Reception
    • Power Supply Volume Control (PSVC) Support for Enhanced Dynamic Range in High Performance Applications
    • Adjustable Modulation Limit
  • General Features
    • Automated Operation With an Easy to Use Control Interface
    • I2C Serial Control Slave Interface
    • Integrated AM Interference Avoidance Circuitry
    • Single 3.3-V Power Supply
    • 64-Pin TQFP Package
    • 5-V Tolerant Inputs

TAS5518 的说明

The TAS5518 is an eight channel digital pulse width a modulator (PWM) that provides superior dynamic range performance and a high level of system integration. The typical dynamic range in a well-designed system is 110 dB and the power supply volume control (PSVC) feature provides up to 24 dB of additional dynamic range at normal listening levels.

The TAS5518 is designed to interface seamlessly with most audio digital signal processors. This device automatically adjusts control configurations in response to clock and data rate changes and idle conditions. This enables the TAS5518 to provide an easy to use control interface with relaxed timing requirements.

The TAS5518 can drive eight channels of H-bridge power stages. Texas Instruments H-bridge devices TAS5111, TAS5112, and TAS5182 + FETs are designed to work seamlessly with the TAS5518. The TAS5518 supports both single-ended or bridge-tied load configurations. It also provides a high-performance differential output to drive an external differential input analog headphone amplifier (such as the TPA112).

The TAS5518 uses an AD modulation operating at a 384-kHz switching rate for 48-, 96-, and 192-kHz data. The 8x over sampling, combined with a 5th-order noise shaper, provides a broad flat noise floor and excellent dynamic range from 20 Hz to 20 kHz.

The TAS5518 is a clock slave-only device. It receives MCLK, SCLK, and LRCLK from other system components. It accepts master clock rates of 128, 192, 256, 384, 512, and 768 Fs and a 64-Fs bit clock.

  • 库存:
    限制: 此限制是为了保护样片库存以支持客户设计评估阶段使用,将会在库存充裕时取消此限制。
缺货
Not available

定价

数量 价格
—
—
—
+

其他包装数量 | 包装选项 这些产品完全相同,仅包装类型不同

TAS5518PAGR 不推荐用于新设计
包装数量 | 包装 1,500 | LARGE T&R
库存
缺货
Not available
数量 | 价格 1ku | — — — +
限制: 此限制是为了保护样片库存以支持客户设计评估阶段使用,将会在库存充裕时取消此限制。
缺货
Not available

包装类型

您可以根据器件数量选择不同的包装方式,包括完整卷带、定制卷带、剪切带、管装或托盘。

定制卷带是从整盘卷带上剪下来的具有连续长度的剪切带,是一种可以对特定数量提供产品批次及生产日期跟踪的包装方式。根据行业标准,使用黄铜垫片在剪切带两端各连接一个 18 英寸的引带和尾带,以直接送入自动组装机。涉及定制卷带的 TI 订单将包含卷带费用。

剪切带是从整盘卷带上剪下来的特定长度的编带。根据所申请器件数量的不同,TI 可能会使用多条剪切带或多个盒子进行包装。

TI 通常会根据库存情况选择将管装或托盘器件以盒装或者管装或托盘形式发货。所有器件均会按照 TI 内部规定的静电放电和湿敏等级保护要求进行包装。

了解更多信息

可提供批次和生产日期代码选项

您可在购物车中添加器件数量以开始结算流程,并查看现有库存中可选择批次或生产日期代码的选项。

了解更多信息