TAS5086DBT

正在供货

6 通道数字音频 PWM 处理器 | DBT | 38 | 0 to 70

等同于: TAS5086DBT.A, TAS5086DBTG4 该器件型号与上面所列的器件型号相同。您只能订购上述器件型号的对应数量。
  • 库存:
    限制: 此限制是为了保护样片库存以支持客户设计评估阶段使用,将会在库存充裕时取消此限制。
缺货
Not available

定价

数量 价格
—
—
—
+

其他包装数量 | 包装选项 这些产品完全相同,仅包装类型不同

TAS5086DBTR 正在供货 可提供定制卷带
包装数量 | 包装 2,000 | LARGE T&R
库存
缺货
Not available
数量 | 价格 1ku | — — — +
限制: 此限制是为了保护样片库存以支持客户设计评估阶段使用,将会在库存充裕时取消此限制。
缺货
Not available

质量信息

等级 Catalog
RoHS Yes
REACH Yes
引脚镀层/焊球材料 NiPdAu
MSL 等级/回流焊峰值温度 Level-2-260C-1 YEAR
质量、可靠性
和封装信息

包含信息:

  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
查看或下载
更多制造信息

包含信息:

  • 制造厂地点
  • 封装厂地点
查看

出口管制分类

*仅供参考

  • 美国 ECCN:EAR99

更多 TAS5086 信息

封装信息

封装 | 引脚 TSSOP (DBT) | 38
工作温度范围 (°C) 0 to 70
包装数量 | 包装 50 | TUBE

TAS5086 的特性

  • Audio Input/Output
    • Automatic Master Clock Rate and Data Sample Rate Detection
    • Four Serial Audio Inputs (Eight Channels)
    • Support for 32-, 44.1-, 48-, 88.2-, 96-, 176.4-, and 192-kHz Sampling Rates
    • Data Formats: 16-, 20-, or 24-Bit Input Data; Left-Justified, Right-Justified, and I2S
    • 64- or 48-fS Bit-Clock Rate
    • 128-, 192-, 256-, 384-, and 512-fS Master Clock Rates (Up to a Maximum of 50 MHz)
    • Six PWM Audio Output Channels
    • Any Output Channel Can be Mapped to Any Output Pin
    • Supports Single-Ended and Bridge-Tied Loads
    • I2S Serial Audio Output
  • Audio Processing
    • Volume Control Range of 48 dB to -100 dB
    • Master Volume Control from 24 dB to -100 dB in 0.5-dB Increments
    • Six Individual Channel Volume Controls With 24-dB to -100-dB Attenuation in 0.5-dB Increments
    • Serial Output Can Be Produced by Downmix of 5.1-Channel Input or Fourth Serial Input
    • 5.1-Channel Downmix to 2.1 or 3.1 PWM Output Speaker System
    • Integrated Bass Management
    • Two Programmable Biquads in Subwoofer Channel
    • Full Six-Channel Input and Output Mapping
    • Selectable DC Blocking Filters
  • PWM Processing
    • 8× Oversampling With Fourth-Order Noise Shaping at 44.1, 48 kHz; 4× Oversampling at 88.2, 96 kHz; 2× Oversampling at 176.4, 192 kHz; and 12× Oversampling at 32 kHz
    • ≥105-dB Dynamic Range (TAS5086+TAS5186)
    • THD < 0.06% (TAS5086 Only)
    • 20-Hz—20-kHz Flat Noise Floor for 44.1-, 48-, 88.2-, 96-, 176.4- and 192-kHz Data Rates
    • Digital De-Emphasis for 32-kHz, 44.1-kHz and 48-kHz Data Rates
    • Intelligent AM Interference Avoidance System Provides Clear AM Reception
    • Optimized PWM Sequence for Click- and Popless Start and Stop
    • Optimized PWM Sequence for Charging of AC-Coupling Capacitors in Single-Ended Configurations
    • Adjustable Modulation Limit From 93.8% to 99.2%
  • General Features
    • Automated Operation With Easy-to-Use Control Interface
    • I2C Serial Control Slave Interface
    • Control Interface Operational Without MCLK
    • Single 3.3-V Power Supply
    • 38-Pin TSSOP Package

PurePath Digital Is a trademark of Texas Instruments
All other trademarks are the property of their respective owners

TAS5086 的说明

The TAS5086 is a six-channel digital pulse-width modulator (PWM) that provides both advanced performance and a high level of system integration. The TAS5086 is designed to interface seamlessly with most audio digital signal processors and MPEG decoders, accepting a wide range of input data and clock formats.

The TAS5086 drives six channels of speakers in either single-ended or bridge-tied load configurations that accept a 1N + 1 interface format. The TAS5086 also supports 2N + 1 power stages with the use of some external logic (e.g., TAS5112). Stereo line out in I2S format is available with either a pass-through signal (SDIN4) or an internal downmix.

The TAS5086 uses AD modulation operating at a 384-kHz switching rate for 32-, 44.1-, 48-, 88.2-, 96-, 176.4-, and 192-kHz data. The 8× oversampling, combined with the 4th-order noise shaper, provides a broad, flat noise floor and excellent dynamic range from 20 Hz to 20 kHz.

The TAS5086 is only an I2C slave device, which always receives MCLK, SCLK, and LRCLK from other system components. The TAS5086 accepts clock rates of 128, 192, 256, 384, and 512 fS. The TAS5086 accepts a 64-fS master clock for 176.4-kHz and 192-kHz data.

The TAS5086 accepts a 64-fS bit clock for all data rates. The TAS5086 also can accept a 48-fS SCLK rate for MCLK ratios of 192 fS and 384 fS.

The TAS5086 is composed of five functional blocks.

  • Power supply
  • Clock, PLL, and serial data interface
  • Serial control interface
  • Device control
  • PWM section

For detailed application information, see the Using the PurePath Digital PWM Processor application report (SLEA046).

  • 库存:
    限制: 此限制是为了保护样片库存以支持客户设计评估阶段使用,将会在库存充裕时取消此限制。
缺货
Not available

定价

数量 价格
—
—
—
+

其他包装数量 | 包装选项 这些产品完全相同,仅包装类型不同

TAS5086DBTR 正在供货 可提供定制卷带
包装数量 | 包装 2,000 | LARGE T&R
库存
缺货
Not available
数量 | 价格 1ku | — — — +
限制: 此限制是为了保护样片库存以支持客户设计评估阶段使用,将会在库存充裕时取消此限制。
缺货
Not available

包装类型

您可以根据器件数量选择不同的包装方式,包括完整卷带、定制卷带、剪切带、管装或托盘。

定制卷带是从整盘卷带上剪下来的具有连续长度的剪切带,是一种可以对特定数量提供产品批次及生产日期跟踪的包装方式。根据行业标准,使用黄铜垫片在剪切带两端各连接一个 18 英寸的引带和尾带,以直接送入自动组装机。涉及定制卷带的 TI 订单将包含卷带费用。

剪切带是从整盘卷带上剪下来的特定长度的编带。根据所申请器件数量的不同,TI 可能会使用多条剪切带或多个盒子进行包装。

TI 通常会根据库存情况选择将管装或托盘器件以盒装或者管装或托盘形式发货。所有器件均会按照 TI 内部规定的静电放电和湿敏等级保护要求进行包装。

了解更多信息

可提供批次和生产日期代码选项

您可在购物车中添加器件数量以开始结算流程,并查看现有库存中可选择批次或生产日期代码的选项。

了解更多信息