封装信息
封装 | 引脚 TSSOP (DGG) | 48 |
工作温度范围 (°C) 0 to 70 |
包装数量 | 包装 40 | TUBE |
SN75LVDS86A 的特性
- 3:21 Data Channel Expansion at up to 178.5 Mbytes/s Throughput
- Suited for SVGA, XGA, or SXGA Display Data Transmission From Controller to Display With Very Low EMI
- Three Data Channels and Clock Low-Voltage Differential Channels In and 21 Data and Clock Low-Voltage TTL Channels Out
- Operates From a Single 3.3-V Supply
- Tolerates 4-kV HBM ESD
- Packaged in Thin Shrink Small-Outline Package (TSSOP) With 20-Mil Terminal Pitch
- Consumes Less Than 1 mW When Disabled
- Wide Phase-Lock Input Frequency Range of 31 MHz to 68 MHz
- No External Components Required for PLL
- Inputs Meet or Exceed the Standard Requirements of ANSI EIA/TIA-644 Standard
- Improved Replacement for the DS90C364 and SN75LVDS86
- Improved Jitter Tolerance
- See SN65LVDS86A-Q1 Data Sheet for Information About the Automotive Qualified Version
FlatLink is a trademark of Texas Instruments Incorporated.
SN75LVDS86A 的说明
The SN65LVDS86A/SN75LVDS86A FlatLink. receiver contains three serial-in 7-bit parallel-out shift registers and four low-voltage differential signaling (LVDS) line receivers in a single integrated circuit. These functions allow receipt of synchronous data from a compatible transmitter, such as the SN75LVDS81, 83, 84, or 85, over four balanced-pair conductors and expansion to 21 bits of single-ended low-voltage LVTTL synchronous data at a lower transfer rate.
When receiving, the high-speed LVDS data is received and loaded into registers at seven times the LVDS input clock (CLKIN) rate. The data is then unloaded to a 21-bit-wide LVTTL parallel bus at the CLKIN rate. The LVDS86A presents valid data on the falling edge of the output clock (CLKOUT).
The LVDS86A requires only four line-termination resistors for the differential inputs and little or no control. The data bus appears the same at the input to the transmitter and output of the receiver with the data transmission transparent to the user(s). The only user intervention is the possible use of the shutdown/clear (SHTDN) active-low input to inhibit the clock and shut off the LVDS receivers for lower power consumption. A low level on this signal clears all internal registers to a low level.
The SN75LVDS86A is characterized for operation over ambient free-air temperatures of 0°C to 70°C. The SN65LVDS86A is characterized for operation over the full Automotive temperature range of 40°C to 125°C.