封装信息
封装 | 引脚 SOIC (D) | 8 |
工作温度范围 (°C) 0 to 70 |
包装数量 | 包装 2,500 | LARGE T&R |
SN75LBC184 的特性
- Integrated Transient Voltage Suppression
- ESD Protection for Bus Terminals Exceeds:
±30 kV IEC 61000-4-2, Contact Discharge
±15 kV IEC 61000-4-2, Air-Gap Discharge
±15 kV EIA/JEDEC Human Body Model - Circuit Damage Protection of 400-W Peak
(Typical) Per IEC 61000-4-5 - Controlled Driver Output-Voltage Slew Rates
Allow Longer Cable Stub Lengths - 250-kbps in Electrically Noisy Environments
- Open-Circuit Fail-Safe Receiver Design
- 1/4 Unit Load Allows for 128 Devices Connected
on Bus - Thermal Shutdown Protection
- Power-Up and Power-Down Glitch Protection
- Each Transceiver Meets or Exceeds the
Requirements of TIA/EIA-485 (RS-485) and
ISO/IEC 8482:1993(E) Standards - Low Disabled Supply Current 300 µA Maximum
- Pin Compatible With SN75176
SN75LBC184 的说明
The SN75LBC184 and SN65LBC184 devices are differential data line transceivers in the trade-standard footprint of the SN75176 with built-in protection against high-energy noise transients. This feature provides a substantial increase in reliability for better immunity to noise transients coupled to the data cable over most existing devices. Use of these circuits provides a reliable low-cost direct-coupled (with no isolation transformer) data line interface without requiring any external components.
The SN75LBC184 and SN65LBC184 can withstand overvoltage transients of 400-W peak (typical). The conventional combination wave called out in IEC 61000-4-5 simulates the overvoltage transient and models a unidirectional surge caused by overvoltages from switching and secondary lightning transients.