封装信息
封装 | 引脚 VQFN (RGZ) | 48 |
工作温度范围 (°C) 0 to 85 |
包装数量 | 包装 250 | SMALL T&R |
SN75DP139 的特性
- DisplayPort Physical Layer Input Port to TMDS Physical Layer Output Port
- Integrated TMDS Level-Shifting Re-driver With Receiver Equalization
- Supports Data Rates up to 3.4 Gbps
- Achieves HDMI 1.4b Compliance
- 3D HDMI Support With TMDS Clock Rates up to 340 MHz
- 4k × 2k Operation (30 Hz, 24bpp)
- Deep Color Supporting 36bpp
- Integrated I2C Logic Block for DVI/HDMI Connector Recognition
- Integrated Active I2C Buffer
- Enhanced ESD: 10 kV on All Pins
- Enhanced Commercial Temperature Range: 0°C to 85°C
- 48-Pin 7-mm × 7-mm VQFN (RGZ) Package
- 40-Pin 5-mm × 5-mm WQFN (RSB) Package
SN75DP139 的说明
The SN75DP139 is a dual-mode DisplayPort input to Transition-Minimized Differential Signaling (TMDS) output. The TMDS output has a built-in level-shifting re-driver supporting Digital Video Interface (DVI) 1.0 and High Definition Multimedia Interface (HDMI) 1.4b standards. The SN75DP139 is specified up to a maximum data rate of 3.4 Gbps, supporting resolutions greater then 1920 × 1200 or HDTV 12-bit color depth at 1080p (progressive scan). The SN75DP139 is compliant with the HDMI 1.4b specifications and supports optional protocol enhancements such as 3D graphics at resolutions demanding a pixel rate up to 340 MHz.