封装信息
| 封装 | 引脚 SOIC (D) | 14 |
| 工作温度范围 (°C) -40 to 85 |
| 包装数量 | 包装 250 | SMALL T&R |
SN74LVCU04A 的特性
- Operates From 1.65 V to 3.6 V
- Inputs Accept Voltages to 5.5 V
- Max tpd of 3.8 ns
- Typical VOLP (Output Ground Bounce)
<0.8 V at VCC = 3.3 V, TA = 25°C - Typical VOHV (Output VOH Undershoot)
>2 V at VCC = 3.3 V, TA = 25°C - Inputs Accept Voltages to 5.5 V
- Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
- ESD Protection Exceeds JESD 22
- 2000-V Human-Body Model (A114-A)
- 200-V Machine Model (A115-A)
- 1000-V Charged-Device Model (C101)
SN74LVCU04A 的说明
This hex inverter is designed for 1.65-V to 3.6-V VCC operation.
The SN74LVCU04A contains six independent inverters with unbuffered outputs and performs the Boolean function Y = A\.
Inputs can be driven from either 3.3-V or 5-V devices. This feature allows the use of these devices as translators in a mixed 3.3-V/5-V system environment.