封装信息
| 封装 | 引脚 VSSOP (DCU) | 8 |
| 工作温度范围 (°C) -40 to 125 |
| 包装数量 | 包装 3,000 | LARGE T&R |
SN74LVC3G07 的特性
- Available in the Texas Instruments NanoFree Package
- Supports 5-V VCC Operation
- Max tpd of 3.7 ns at 3.3 V
- Low Power Consumption, 10-μA Max ICC
- ±24-mA Output Drive at 3.3 V
- Input and Open-Drain Output Accepts Voltages up to 5.5 V
- Typical VOLP (Output Ground Bounce) <0.8 V at VCC = 3.3 V, TA = 25°C
- Typical VOHV (Output VOH Undershoot) >2 V at VCC = 3.3 V, TA = 25°C
- Ioff Supports Live Insertion, Partial-Power-Down Mode and Back Drive Protection
- Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
- ESD Protection Exceeds JESD 22
- 2000-V Human-Body Model (A114-A)
- 200-V Machine Model (A115-A)
- 1000-V Charged-Device Model (C101)
SN74LVC3G07 的说明
This triple buffer/driver is designed for 1.65-V to 5.5-V VCC operation.
NanoFree™ package technology is a major breakthrough in IC packaging concepts, using the die as the package.
The output of the SN74LVC3G07 is open drain and can be connected to other open-drain outputs to implement active-low wired-OR or active-high wired-AND functions. The maximum sink current is 32 mA.
This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.