封装信息
封装 | 引脚 SOT-SC70 (DCK) | 5 |
工作温度范围 (°C) -40 to 125 |
包装数量 | 包装 3,000 | LARGE T&R |
SN74LVC1G04-Q1 的特性
- Qualified for Automotive Applications
- AEC-Q100 Qualified with the Following Results
- Device Temperature Grade 1:
–40°C to 125°C Ambient Operating Temperature Range - Device HBM ESD Classification Level H2
- Device CDM ESG Classification Level C4B
- Device Temperature Grade 1:
- ESD Protection Exceeds 2000 V Per MIL-STD-883, Method 3015;
Exceeds 200 V Using Machine Model (C = 200 pF, R = 0) - Supports 5-V VCC Operation
- Inputs Accept Voltages to 5.5 V
- Max tpd of 3.3 ns at 3.3 V
- Low Power Consumption, 10-µA Max ICC
- ±24-mA Output Drive at 3.3 V
- Ioff Supports Partial-Power-Down Mode Operation
- Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
SN74LVC1G04-Q1 的说明
This single inverter gate is designed for 1.65-V to 5.5-V VCC operation.
The SN74LVC1G04 performs the Boolean function Y = A.
This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.