封装信息
| 封装 | 引脚 TSSOP (PW) | 8 |
| 包装数量 | 包装 150 | TUBE |
SN74HCU7204 的特性
- Wide Operating Voltage Range of 2 V to 6 V
- Outputs Can Drive up to 10 LSTTL Loads
- Low Power Consumption, 20-µA Max ICC
- Typical tpd = 7 ns
- ±4-mA Output Drive at 5 V
- Low Input Current of 1 µA Max
- Unbuffered Outputs
SN74HCU7204 的说明
The SN74HCU7204 contains two independent unbuffered inverters. The device performs the Boolean function Y= A in positive logic.