封装信息
封装 | 引脚 PDIP (N) | 14 |
工作温度范围 (°C) -40 to 85 |
包装数量 | 包装 25 | TUBE |
SN74HCU04 的特性
- Wide Operating Voltage Range of 2 V to 6 V
- Outputs Can Drive Up To 10 LSTTL Loads
- Low Power Consumption, 20-µA Max ICC
- Typical tpd = 7 ns
- ±4-mA Output Drive at 5 V
- Low Input Current of 1 µA Max
- Unbuffered Outputs
SN74HCU04 的说明
The HCU04 devices contain six independent inverters. They perform the Boolean function Y = A\ in positive logic.