封装信息
| 封装 | 引脚 PDIP (N) | 20 |
| 工作温度范围 (°C) 0 to 70 |
| 包装数量 | 包装 20 | TUBE |
SN74F573 的特性
- Eight Latches in a Single Package
- 3-State Bus-Driving True Outputs
- Full Parallel Access for Loading
- Buffered Control Inputs
- Package Options Include Plastic Small-Outline Packages, Ceramic Chip Carriers, and Standard Plastic and Ceramic 300-mil DIPs
SN74F573 的说明
These 8-bit latches feature 3-state outputs designed specifically for driving highly capacitive or relatively low-impedance loads. They are particularly suitable for implementing buffer registers, I/O ports, bidirectional bus drivers, and working registers.
The eight latches of the ´F573 are transparent D-type latches. While the latch enable (LE) input is high, the Q outputs follow the data (D) inputs. When the latch enable is taken low, the Q outputs are latched at the logic levels set up at the D inputs.
A buffered output enable
input can be used to place the eight outputs in either a normal logic
state (high or low logic levels) or a high- impedance state. In the
high-impedance state, the outputs neither load nor drive the bus
lines significantly. The high-impedance state and increased drive
provide the capability to drive bus lines without need for interface
or pullup components.
The output enable
input does not affect the internal operations of the latches. Old
data can be retained or new data can be entered while the outputs are
in the high-impedance state.
The SN54F573 is characterized for operation over the full military temperature range of -55°C to 125°C. The SN74F573 is characterized for operation from 0°C to 70°C.