封装信息
封装 | 引脚 TSSOP (PW) | 16 |
工作温度范围 (°C) -40 to 85 |
包装数量 | 包装 2,000 | LARGE T&R |
SN74CBT3253 的特性
- TTL-Compatible Input Levels
SN74CBT3253 的说明
The SN74CBT3253 is a dual 1-of-4 high-speed TTL-compatible FET multiplexer/demultiplexer. The low on-state resistance of the switch allows connections to be made with minimal propagation delay.
1OE\, 2OE\, S0, and S1 select the appropriate B output for the A-input data.