封装信息
封装 | 引脚 DSBGA (YFP) | 4 |
工作温度范围 (°C) |
包装数量 | 包装 3,000 | LARGE T&R |
SN74AUP1G34 的特性
- Available in the Ultra Small 0.64 mm2 Package (DPW) with 0.5-mm Pitch
- Low Static-Power Consumption;
ICC = 0.9 μA Max - Low Dynamic-Power Consumption;
Cpd = 4.1 pF Typ at 3.3 V - Low Input Capacitance; Ci = 1.5 pF Typ
- Low Noise - Overshoot and Undershoot < 10% of VCC
- Ioff Supports Live Insertion, Partial Power Down Mode, and Back Drive Protection
- Input Hysteresis Allows Slow Input Transition and Better Switching Noise Immunity
at the Input
(Vhys = 250 mV Typ at 3.3 V) - Wide Operating VCC Range of 0.8 V to 3.6 V
- Optimized for 3.3-V Operation
- 3.6-V I/O Tolerant to Support Mixed-Mode
Signal Operation - tpd = 4.1 ns Max at 3.3 V
- Suitable for Point-to-Point Applications
- Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
- ESD Performance Tested Per JESD 22
- 2000-V Human-Body Model
(A114-B, Class II) - 1000-V Charged-Device Model (C101)
- 2000-V Human-Body Model
SN74AUP1G34 的说明
This single buffer gate performs the Boolean function Y = A in positive logic.