封装信息
| 封装 | 引脚 SOIC (D) | 14 |
| 工作温度范围 (°C) 0 to 70 |
| 包装数量 | 包装 50 | TUBE |
SN74ALS35A 的特性
- Noninverter With Open-Collector Outputs
- Package Options Include Plastic Small-Outline (D) Packages and Standard Plastic (N) 300-mil DIPs
SN74ALS35A 的说明
The SN74ALS35A contains six independent noninverters with open-collector outputs. They perform the Boolean function Y = A. The open-collector outputs require pullup resistors to perform correctly. These outputs may be connected to other open-collector outputs to implement active-low wired-OR or active-high wired-AND functions. Open-collector devices are often used to generate higher VOH levels.
The SN74ALS35A is characterized for operation from 0°C to 70°C.