封装信息
| 封装 | 引脚 SOIC (D) | 16 |
| 工作温度范围 (°C) 0 to 70 |
| 包装数量 | 包装 2,500 | LARGE T&R |
SN74ALS253 的特性
- 3-State Versions of the ´ALS153 and SN74AS153
- Permits Multiplexing From n Lines to
One Line - Performs Parallel-to-Serial Conversion
- Package Options Include Plastic Small-Outline (D) Packages, Ceramic Chip Carriers (FK), and Standard Plastic (N) and Ceramic (J) 300-mil DIPs
SN74ALS253 的说明
These data selectors/multiplexers contain inverters and drivers to supply full binary decoding data selection to the AND-OR gates. Separate output control inputs are provided for each of the two 4-line sections.
The 3-state outputs can interface with and drive data lines of
bus-organized systems. With all but one of the common outputs
disabled (at a high-impedance state), the low impedance of the single
enabled output drives the bus line to a high or low logic level. Each
output has its own output-enable (
) input. The output is disabled when
is high.
The SN54ALS253 is characterized for operation over the full military temperature range of -55°C to 125°C. The SN74ALS253 and SN74AS253A are characterized for operation from 0°C to 70°C.
Select inputs A and B are common to both sections.