封装信息
| 封装 | 引脚 SOIC (D) | 14 |
| 工作温度范围 (°C) -55 to 125 |
| 包装数量 | 包装 2,500 | LARGE T&R |
SN74AC04-EP 的特性
- Controlled Baseline
- One Assembly/Test Site, One Fabrication Site
- Extended Temperature Performance of 55°C to 125°C
- Enhanced Diminishing Manufacturing Sources (DMS) Support
- Enhanced Product-Change Notification
- Qualification Pedigree

- 2-V to 6-V VCC Operation
- Inputs Accept Voltages to 6 V
- Max tpd of 7 ns at 5 V
Component qualification in accordance with JEDEC and industry standards to ensure reliable operation over an extended temperature range. This includes, but is not limited to, Highly Accelerated Stress Test (HAST) or biased 85/85, temperature cycle, autoclave or unbiased HAST, electromigration, bond intermetallic life, and mold compound life. Such qualification testing should not be viewed as justifying use of this component beyond specified performance and environmental limits.
SN74AC04-EP 的说明
The SN74AC04 contains six independent inverters. The device performs the Boolean function Y = A\.