8-pin (D) package image

SN65HVD251QDRQ1 正在供货

汽车类 CAN 收发器

正在供货 custom-reels 定制 可提供定制卷带
open-in-new 查看替代产品

定价

数量 价格
+

质量信息

等级 Automotive
RoHS
REACH
引脚镀层/焊球材料 NIPDAU
MSL 等级/回流焊峰值温度 Level-1-260C-UNLIM
质量、可靠性
和封装信息

包含信息:

  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
查看或下载
更多制造信息

包含信息:

  • 制造厂地点
  • 封装厂地点
查看

出口管制分类

*仅供参考

  • 美国 ECCN:EAR99

更多 SN65HVD251-Q1 信息

封装信息

封装 | 引脚 SOIC (D) | 8
工作温度范围 (°C) -40 to 125
包装数量 | 包装 2,500 | LARGE T&R

SN65HVD251-Q1 的特性

  • Qualified for Automotive Applications
  • Drop-In Improved Replacement for the PCA82C250 and PCA82C251
  • Bus-Fault Protection of ±36 V
  • Meets or Exceeds ISO 11898
  • Signaling Rates(1) up to 1 Mbps
  • High Input Impedance Allows up to 120 SN65HVD251 Nodes on a Bus
  • Bus Pins ESD Protection Exceeds 9 kV (HBM)
  • Unpowered Node Does Not Disturb the Bus
  • Low-Current Standby Mode: 200 µA Typical
  • Thermal Shutdown Protection
  • Glitch-Free Power-Up and Power-Down Bus Protection for Hot Plugging
  • DeviceNet™ Vendor ID #806
  • APPLICATIONS
    • CAN Data Buses
    • Industrial Automation
      • DeviceNet Data Buses
      • Smart Distributed Systems (SDS™)
    • SAE J1939 Standard Data Bus Interface
    • NMEA 2000 Standard Data Bus Interface
    • ISO 11783 Standard Data Bus Interface

(1) The signaling rate of a line is the number of voltage transitions that are made per second expressed in bps (bits per second).

All trademarks are the property of their respective owners.

SN65HVD251-Q1 的说明

The SN65HVD251 is intended for use in applications employing the Controller Area Network (CAN) serial communication physical layer in accordance with the ISO 11898 Standard. The SN65HVD251 provides differential transmit capability to the bus and differential receive capability to a CAN controller at speeds up to 1 megabit per second (Mbps).

Designed for operation in harsh environments, the device features crosswire, overvoltage, and loss of ground protection to ±36 V. Also featured are overtemperature protection as well as -7-V to 12-V common-mode range, and tolerance to transients of ±200 V. The transceiver interfaces the single-ended CAN controller with the differential CAN bus found in industrial, building automation, and automotive applications.

Rs, pin 8, selects one of three different modes of operation: high-speed, slope control, or low-power mode. The high-speed mode of operation is selected by connecting pin 8 to ground, allowing the transmitter output transistors to switch as fast as possible with no limitation on the rise and fall slope. The rise and fall slope can be adjusted by connecting a resistor to ground at pin 8; the slope is proportional to the pin's output current. Slope control with an external resistor value of 10 k gives ~2 V/µs slew rate.

If a high logic level is applied to the Rs pin 8, the device enters a low-current standby mode where the driver is switched off and the receiver remains active. The local protocol controller returns the device to the normal mode when it transmits to the bus.

定价

数量 价格
+

包装方式

您可以根据器件数量选择不同的包装方式,包括完整卷带、定制卷带、剪切带、管装或托盘。

定制卷带是从整盘卷带上剪下来的具有连续长度的剪切带,是一种可以对特定数量提供产品批次及生产日期跟踪的包装方式。根据行业标准,使用黄铜垫片在剪切带两端各连接一个 18 英寸的引带和尾带,以直接送入自动组装机。涉及定制卷带的 TI 订单将包含卷带费用。

剪切带是从整盘卷带上剪下来的特定长度的编带。根据所申请器件数量的不同,TI 可能会使用多条剪切带或多个盒子进行包装。

TI 通常会根据库存情况选择将管装托盘器件以盒装或者管装或托盘形式发货。所有器件均会按照 TI 内部规定的静电放电和湿敏等级保护要求进行包装。

了解更多信息

可提供批次和生产日期代码选项

您可在购物车中添加器件数量以开始结算流程,并查看现有库存中可选择批次或生产日期代码的选项。

了解更多信息