封装信息
封装 | 引脚 SOIC (D) | 8 |
工作温度范围 (°C) -40 to 85 |
包装数量 | 包装 75 | TUBE |
SN65EPT22 的特性
- Dual 3.3V LVTTL to LVPECL Buffer
- Operating Range
- LVPECL VCC = 3.0 V to 3.6 V With
GND = 0 V
- LVPECL VCC = 3.0 V to 3.6 V With
- Support for Clock Frequencies to 2.0 GHz (typ)
- 420 ps Typical Propagation Delay
- Deterministic HIGH Output Value for Open Input
Conditions - Built-in Temperature Compensation
- Drop in Compatible to MC100ELT23
- PNP Single Ended Inputs for Minimal Loading
- APPLICATIONS
- Data and Clock Transmission Over Backplane
- Signaling Level Conversion
All other trademarks are the property of their respective owners
SN65EPT22 的说明
The SN65EPT22 is a low power dual LVTTL to LVPECL translator device. The device includes circuitry to maintain known logic HIGH level when inputs are in open condition. The SN65EPT22 is housed in an industry standard SOIC-8 package and is also available in TSSOP-8 package option.