封装信息
封装 | 引脚 SOIC (D) | 8 |
工作温度范围 (°C) -40 to 85 |
包装数量 | 包装 75 | TUBE |
SN65ELT22 的特性
- 1.1-ns (max) Propagation Delay
- Operating Range: VCC = 4.2V to 5.7V with
GND = 0 V - < 50-ps (typ) Output-to-Output Skew
- Built-In Temperature Compensation
- Drop-In Compatible to the MC10ELT22, MC100ELT22
- APPLICATIONS
- Data and Clock Transmission Over Backplane
- Signaling Level Conversion for Clock or Data
SN65ELT22 的说明
The SN65ELT22 is a dual TTL-to-differential PECL translator. It operates on +5-V supply and ground only. The output is undetermined when the inputs are left floating. The low output skew makes the device an ideal solution for clock or data signal translation.
The SN65ELT22 is housed in an industry standard SOIC-8 package and is also available in an optional TSSOP-8 package.