封装信息
封装 | 引脚 SOIC (D) | 8 |
工作温度范围 (°C) -40 to 85 |
包装数量 | 包装 75 | TUBE |
SN65ELT20 的特性
- 1.25-ns Maximum Propagation Delay
- Operating Range: VCC = 4.2 V to 5.7 V With GND = 0 V
- Flow-Through Pinout Enables Easy Layout
- Built-In Temperature Compensation
- Drop-In Compatible With MC10ELT20, MC100ELT20
SN65ELT20 的说明
The SN65ELT20 is a TTL-to-differential PECL translator. It operates on a 5-V supply and ground only. The output is undetermined when the inputs are left floating. The low output skew makes the device an ideal solution for clock or data signal translation.
The SN65ELT20 is housed in an industry-standard SOIC-8 package and is also available in a TSSOP-8 package.