封装信息
封装 | 引脚 CDIP (J) | 14 |
工作温度范围 (°C) -55 to 125 |
包装数量 | 包装 25 | TUBE |
SN55183-SP 的特性
- Single 5-V Supply
- Differential Line Operation
- Dual Channels
- TTL Compatibility
- Short-Circuit Protection of Outputs
- Output Clamp Diodes to Terminate Line Transients
- High-Current Outputs
- Quad Inputs
- Single-Ended or Differential AND/NAND Outputs
- Designed for Use With Dual Differential Drivers SN55182 and SN75182
- Designed to Be Interchangeable With National Semiconductor DS7830 and DS8830
- Rad-Tolerant: >40 KRad(Si) TID
- QML-V Qualified, SMD 5962-79008
SN55183-SP 的说明
The SN55183 dual differential line driver is designed to provide differential output signals with high current capability for driving balanced lines, such as twisted pair, at normal line impedances without high power dissipation. The device can be used as a TTL expander/phase splitter, because the output stages are similar to TTL totem-pole outputs.
The driver is of monolithic single-chip construction, and both halves of the dual circuits use common power supply and ground terminals.
The SN55183 is characterized for operation over the full military temperature range of 55°C to 125°C.