封装信息
| 封装 | 引脚 CDIP (J) | 20 |
| 工作温度范围 (°C) -55 to 125 |
| 包装数量 | 包装 20 | TUBE |
SN54AS574 的特性
- 3-State Buffer-Type Noninverting Outputs Drive Bus Lines Directly
- Bus-Structured Pinout
- Buffered Control Inputs
- SN74ALS575A and ´AS575 Have Synchronous Clear
- Package Options Include Plastic Small-Outline (DW) Packages, Ceramic Chip Carriers (FK), Standard Plastic (N, NT) and Ceramic (J, JT) 300-mil DIPs, and Ceramic Flat (W) Packages
SN54AS574 的说明
These octal D-type edge-triggered flip-flops feature 3-state outputs designed specifically for bus driving. They are particularly suitable for implementing buffer registers, I/O ports, bidirectional bus drivers, and working registers.
The eight flip-flops enter data on the low-to-high transition of
the clock (CLK) input. The SN74ALS575A, SN54AS575, and SN74AS575 may
be synchronously cleared by taking the clear (
) input low.
The output-enable (
)
input does not affect internal operations of the flip-flops. Old data
can be retained or new data can be entered while the outputs are in
the high-impedance state.
The SN54ALS574B, SN54AS574, and SN54AS575 are characterized for operation over the full military temperature range of -55°C to 125°C. The SN74ALS574B, SN74ALS575A, SN74AS574, and SN74AS575 are characterized for operation from 0°C to 70°C.