封装信息
封装 | 引脚 CFP (WD) | 56 |
工作温度范围 (°C) -55 to 125 |
包装数量 | 包装 15 | TUBE |
SN54ABT16543 的特性
- Members of the Texas Instruments WidebusTM Family
- State-of-the-Art EPIC-IIBTM BiCMOS Design Significantly Reduces Power Dissipation
- Latch-Up Performance Exceeds 500 mA Per JEDEC Standard JESD-17
- Typical VOLP (Output Ground Bounce) < 1 V at VCC = 5 V, TA = 25°C
- Distributed VCC and GND Pin Configuration Minimizes High-Speed Switching Noise
- Flow-Through Architecture Optimizes PCB Layout
- High-Drive Outputs (-32-mA IOH, 64-mA IOL)
- Package Options Include Plastic 300-mil Shrink Small-Outline (DL) and Thin Shrink Small-Outline (DGG) Packages and 380-mil Fine-Pitch Ceramic Flat (WD) Package Using 25-mil Center-to-Center Spacings
Widebus and EPIC-IIB are trademarks of Texas Instruments Incorporated.
SN54ABT16543 的说明
The 'ABT16543 16-bit registered transceivers contain two sets of D-type latches for temporary storage of data flowing in either direction. The 'ABT16543 can be used as two 8-bit transceivers or one 16-bit transceiver. Separate latch-enable ( or) and output-enable ( or ) inputs are provided for each register to permit independent control in either direction of data flow.
The A-to-B enable () input must be low to enter data from A or to output data from B. If is low and is low, the A-to-B latches are transparent; a subsequent low-to-high transition of puts the A latches in the storage mode. With and both low, the 3-state B outputs are active and reflect the data present at the output of the A latches. Data flow from B to A is similar but requires using the,, and inputs.
To ensure the high-impedance state during power up or power down, should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.
The SN54ABT16543 is characterized for operation over the full military temperature range of -55°C to 125°C. The SN74ABT16543 is characterized for operation from -40°C to 85°C.