56-pin (WD) package image

5962-9324101MXA 正在供货

具有三态输出的 16 位寄存收发器

正在供货 barcode 批次/生产日期 可提供批次和生产日期代码选项

定价

数量 价格
+

质量信息

等级 Military
RoHS
REACH 受影响
引脚镀层/焊球材料 SNPB
MSL 等级/回流焊峰值温度 Level-NC-NC-NC
质量、可靠性
和封装信息

包含信息:

  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
查看或下载
更多制造信息

包含信息:

  • 制造厂地点
  • 封装厂地点
查看

出口管制分类

*仅供参考

  • 美国 ECCN:EAR99

更多 SN54ABT16543 信息

封装信息

封装 | 引脚 CFP (WD) | 56
工作温度范围 (°C) -55 to 125
包装数量 | 包装 15 | TUBE

SN54ABT16543 的特性

  • Members of the Texas Instruments WidebusTM Family
  • State-of-the-Art EPIC-IIBTM BiCMOS Design Significantly Reduces Power Dissipation
  • Latch-Up Performance Exceeds 500 mA Per JEDEC Standard JESD-17
  • Typical VOLP (Output Ground Bounce) < 1 V at VCC = 5 V, TA = 25°C
  • Distributed VCC and GND Pin Configuration Minimizes High-Speed Switching Noise
  • Flow-Through Architecture Optimizes PCB Layout
  • High-Drive Outputs (-32-mA IOH, 64-mA IOL)
  • Package Options Include Plastic 300-mil Shrink Small-Outline (DL) and Thin Shrink Small-Outline (DGG) Packages and 380-mil Fine-Pitch Ceramic Flat (WD) Package Using 25-mil Center-to-Center Spacings

 

Widebus and EPIC-IIB are trademarks of Texas Instruments Incorporated.

SN54ABT16543 的说明

The 'ABT16543 16-bit registered transceivers contain two sets of D-type latches for temporary storage of data flowing in either direction. The 'ABT16543 can be used as two 8-bit transceivers or one 16-bit transceiver. Separate latch-enable ( or) and output-enable ( or ) inputs are provided for each register to permit independent control in either direction of data flow.

The A-to-B enable () input must be low to enter data from A or to output data from B. If is low and is low, the A-to-B latches are transparent; a subsequent low-to-high transition of puts the A latches in the storage mode. With and both low, the 3-state B outputs are active and reflect the data present at the output of the A latches. Data flow from B to A is similar but requires using the,, and inputs.

To ensure the high-impedance state during power up or power down, should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.

The SN54ABT16543 is characterized for operation over the full military temperature range of -55°C to 125°C. The SN74ABT16543 is characterized for operation from -40°C to 85°C.

 

 

 

定价

数量 价格
+

包装方式

您可以根据器件数量选择不同的包装方式,包括完整卷带、定制卷带、剪切带、管装或托盘。

定制卷带是从整盘卷带上剪下来的具有连续长度的剪切带,是一种可以对特定数量提供产品批次及生产日期跟踪的包装方式。根据行业标准,使用黄铜垫片在剪切带两端各连接一个 18 英寸的引带和尾带,以直接送入自动组装机。涉及定制卷带的 TI 订单将包含卷带费用。

剪切带是从整盘卷带上剪下来的特定长度的编带。根据所申请器件数量的不同,TI 可能会使用多条剪切带或多个盒子进行包装。

TI 通常会根据库存情况选择将管装托盘器件以盒装或者管装或托盘形式发货。所有器件均会按照 TI 内部规定的静电放电和湿敏等级保护要求进行包装。

了解更多信息

可提供批次和生产日期代码选项

您可在购物车中添加器件数量以开始结算流程,并查看现有库存中可选择批次或生产日期代码的选项。

了解更多信息