封装信息
封装 | 引脚 WSON (NHQ) | 16 |
工作温度范围 (°C) -40 to 85 |
包装数量 | 包装 1,000 | SMALL T&R |
SCANSTA476 的特性
- Eight Selectable Analog Input Channels
- Analog Full-Scale Input Range 0V to VDD
- Typical Accuracy of 2 mV at Maximum VDD
- Very Low Power Operation
- Small Package Footprint in 16-Lead, 5 x 5 x 0.8 mm WSON
- Single +2.7V to +5.5V Supply Operation
- IEEE 1149.1 (JTAG) Compliant Interface
All trademarks are the property of their respective owners.
SCANSTA476 的说明
The SCANSTA476 is a low power, Analog Voltage Monitor used for sampling or monitoring up to 8 analog/mixed-signal input channels. Analog Voltage Monitors are valuable during product development, environmental test, production, and field service for verifying and monitoring power supply and reference voltages. In a supervisory role, the 'STA476 is useful for card or system-level health monitoring and prognostics applications.
Instead of requiring an external microcontroller with a GPIO interface, the 'STA476 features a common IEEE 1149.1 (JTAG) interface to select the analog input, initiate a measurement, and access the results - further extending the capabilities of an existing JTAG infrastructure.
The SCANSTA476 uses the VREF input as a reference. This enables the SCANSTA476 to operate with a full-scale input range of 0 to VDD, which can range from +2.7V to +5.5V.
The SCANSTA476 is packaged in a 16-lead non-pullback WSON package that provides an extremely small footprint for applications where space is a critical consideration. This product operates over the industrial temperature range of −40°C to +85°C.