封装信息
封装 | 引脚 SOIC (D) | 8 |
工作温度范围 (°C) 0 to 70 |
包装数量 | 包装 75 | TUBE |
RC4559 的特性
- Matched Gain and Offset Between Amplifiers
- Unity-Gain Bandwidth . . . 3 MHz Min
- Slew Rate . . . 1.5 V/ns Min
- Low Equivalent Input Noise Voltage
2 uV/Hz Max (20 Hz to 20 kHz) - No Frequency Compensation Required
- No Latch Up
- Wide Common-Mode Voltage Range
- Low Power Consumption
- Designed to be Interchangeable with Raytheon RC4559
RC4559 的说明
The RC4559 is a dual high-performance operational amplifier. The high common-mode input voltage and the absence of latch-up make this amplifier ideal for low-noise signal applications such as audio preamplifiers and signal conditioners. This amplifier features a guaranteed dynamic performance and output drive capability that far exceeds that of the general-purpose type amplifiers.
The RC4559 is characterized for operation from 0°C to 70°C.