PCM4202DBT

正在供货

118dB SNR 立体声音频 ADC | DB | 28 | -10 to 70

正在供货 可提供定制卷带
等同于: PCM4202DBT.B, PCM4202DBTG4 该器件型号与上面所列的器件型号相同。您只能订购上述器件型号的对应数量。
  • 库存:
    限制: 此限制是为了保护样片库存以支持客户设计评估阶段使用,将会在库存充裕时取消此限制。
缺货
Not available

定价

数量 价格
—
—
—
+

其他包装数量 | 包装选项 这些产品完全相同,仅包装类型不同

PCM4202DB 正在供货
包装数量 | 包装 50 | TUBE
库存
缺货
Not available
数量 | 价格 1ku | — — — +
限制: 此限制是为了保护样片库存以支持客户设计评估阶段使用,将会在库存充裕时取消此限制。
缺货
Not available
PCM4202DBR 正在供货 可提供定制卷带
包装数量 | 包装 1,000 | LARGE T&R
库存
缺货
Not available
数量 | 价格 1ku | — — — +
限制: 此限制是为了保护样片库存以支持客户设计评估阶段使用,将会在库存充裕时取消此限制。
缺货
Not available

质量信息

等级 Catalog
RoHS Yes
REACH Yes
引脚镀层/焊球材料 NiPdAu
MSL 等级/回流焊峰值温度 Level-2-260C-1 YEAR
质量、可靠性
和封装信息

包含信息:

  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
查看或下载
更多制造信息

包含信息:

  • 制造厂地点
  • 封装厂地点
查看

出口管制分类

*仅供参考

  • 美国 ECCN:EAR99

封装信息

封装 | 引脚 SSOP (DB) | 28
工作温度范围 (°C) -10 to 70
包装数量 | 包装 250 | SMALL T&R

PCM4202 的特性

  • Two High-Performance Delta-Sigma Analog-to-Digital Converters
    • 24-Bit Linear PCM or 1-Bit Direct Stream Digital (DSD) Output Data
    • Supports PCM Output Sampling Rates up to 216kHz
    • Supports 64fS and 128fS DSD Output Data Rates
  • Dynamic Performance: PCM Output
    • Dynamic Range (VIN = -60dBFS, fIN = 1kHz, A-Weighted): 118dB
    • THD+N (VIN = -0.5dBFS, fIN = 1kHz): -105dB
  • Dynamic Performance: DSD Output, 64fS
    • Dynamic Range (A-Weighted): 115dB
    • THD+N (VIN = -0.5dBFS, fIN = 1kHz): -102dB
  • Audio Serial Port
    • 24-Bit Linear PCM Output Data
    • Master or Slave Mode Operation
    • Supports Left-Justified, Right-Justified, and I2S Data Formats
  • Additional PCM Output Features
    • Linear-Phase Digital Decimation Filter
    • Digital High-Pass Filter for DC Removal
    • Clipping Flag Output for Each Channel
  • Power Supplies: +5V Analog and +3.3V Digital
  • Power Dissipation:
    • fS = 48kHz: 308mW typical
    • fS = 96kHz: 338mW typical
    • fS = 192kHz: 318mW typical
  • Power-Down Mode
  • Available in a SSOP-28 Package
  • Pin- and Function-Compatible with the PCM1804
  • APPLICATIONS
    • Digital Recorders and Mixing Desks
    • Digital Audio Effects Processors
    • Broadcast Studio Equipment
    • Surround Sound Encoders
    • High-End A/V Receivers

I2S is a registered trademark of Royal Philips Electronics B.V., The Netherlands.
All trademarks are the property of their respective owners.

PCM4202 的说明

The PCM4202 is a high-performance, stereo audio analog-to-digital (A/D) converter designed for professional and broadcast audio applications. The PCM4202 architecture utilizes a 1-bit delta-sigma modulator per channel, incorporating a novel density modulated dither scheme for improved dynamic performance.

The PCM4202 supports 24-bit linear PCM output data, with sampling frequencies up to 216kHz. The PCM4202 can also be configured to output either 64x or 128x oversampled, 1-bit direct stream digital (DSD) data for each channel. Support for PCM and DSD output formats makes the PCM4202 suitable for a variety of digital audio recording and processing applications.

The PCM4202 includes a flexible audio serial port interface, which supports standard audio data formats. Audio data format selection, sampling mode configuration, and high-pass filter functions are all programmed using dedicated control pins.

The PCM4202 operates from a +5V analog power supply and a +3.3V digital power supply. The digital I/O pins are compatible with +3.3V logic families. The PCM4202 is available in a small SSOP-28 package.

  • 库存:
    限制: 此限制是为了保护样片库存以支持客户设计评估阶段使用,将会在库存充裕时取消此限制。
缺货
Not available

定价

数量 价格
—
—
—
+

其他包装数量 | 包装选项 这些产品完全相同,仅包装类型不同

PCM4202DB 正在供货
包装数量 | 包装 50 | TUBE
库存
缺货
Not available
数量 | 价格 1ku | — — — +
限制: 此限制是为了保护样片库存以支持客户设计评估阶段使用,将会在库存充裕时取消此限制。
缺货
Not available
PCM4202DBR 正在供货 可提供定制卷带
包装数量 | 包装 1,000 | LARGE T&R
库存
缺货
Not available
数量 | 价格 1ku | — — — +
限制: 此限制是为了保护样片库存以支持客户设计评估阶段使用,将会在库存充裕时取消此限制。
缺货
Not available

包装类型

您可以根据器件数量选择不同的包装方式,包括完整卷带、定制卷带、剪切带、管装或托盘。

定制卷带是从整盘卷带上剪下来的具有连续长度的剪切带,是一种可以对特定数量提供产品批次及生产日期跟踪的包装方式。根据行业标准,使用黄铜垫片在剪切带两端各连接一个 18 英寸的引带和尾带,以直接送入自动组装机。涉及定制卷带的 TI 订单将包含卷带费用。

剪切带是从整盘卷带上剪下来的特定长度的编带。根据所申请器件数量的不同,TI 可能会使用多条剪切带或多个盒子进行包装。

TI 通常会根据库存情况选择将管装或托盘器件以盒装或者管装或托盘形式发货。所有器件均会按照 TI 内部规定的静电放电和湿敏等级保护要求进行包装。

了解更多信息

可提供批次和生产日期代码选项

您可在购物车中添加器件数量以开始结算流程,并查看现有库存中可选择批次或生产日期代码的选项。

了解更多信息