PCM3060PWRG4

正在供货

具有 96/192kHz 采样速率的 24 位异步立体声音频编解码器 | PW | 28 | -25 to 85

正在供货 可提供定制卷带
等同于: PCM3060PWRG4.B 该器件型号与上面所列的器件型号相同。您只能订购上述器件型号的对应数量。
  • 库存:
    限制: 此限制是为了保护样片库存以支持客户设计评估阶段使用,将会在库存充裕时取消此限制。
缺货
Not available

定价

数量 价格
—
—
—
+

质量信息

等级 Catalog
RoHS Yes
REACH Yes
引脚镀层/焊球材料 NiPdAu
MSL 等级/回流焊峰值温度 Level-2-260C-1 YEAR
质量、可靠性
和封装信息

包含信息:

  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
查看或下载
更多制造信息

包含信息:

  • 制造厂地点
  • 封装厂地点
查看

出口管制分类

*仅供参考

  • 美国 ECCN:EAR99

更多 PCM3060 信息

封装信息

封装 | 引脚 TSSOP (PW) | 28
工作温度范围 (°C) -25 to 85
包装数量 | 包装 2,000 | LARGE T&R

PCM3060 的特性

  • 24-Bit Delta-Sigma ADC and DAC
  • ADC, DAC Asynchronous Operation
  • Stereo ADC:
    • High Performance: (Typical, 48 kHz)
      • THD+N: -93 dB
      • SNR: 99 dB
      • Dynamic Range: 99 dB
    • Sampling Rate: 16-96 kHz
    • System Clock: 256, 384, 512, 768 fS
    • Full Scale Input: 3 Vp-p
    • Antialiasing Filter Included
    • 1/64 Decimation Filter:
      • Pass-Band Ripple: ±0.05 dB
      • Stop-Band Attenuation: -65 dB
    • On-Chip High-Pass Filter: 0.91 Hz at fS = 48 kHz
  • Stereo DAC:
    • High Performance: (Typical, Differential, 48 kHz)
      • THD+N: -94 dB
      • SNR: 105 dB
      • Dynamic Range: 104 dB
    • Sampling Rate: 16-192 kHz
    • System Clock: 128, 192, 256, 384, 512, 768 fS
    • Differential Voltage Output: 8 Vp-p
    • Single-Ended Voltage Output: 4 Vp-p
    • Analog Low-Pass Filter Included
    • 4×/8× Oversampling Digital Filter:
      • Pass-Band Ripple: ±0.04 dB
      • Stop-Band Attenuation: -50 dB
    • Zero Flags
  • Flexible Mode Control
    • 3-Wire SPI, 2-Wire I2C Compatible Serial Control Interface
    • Hardware Control Mode
  • Multiple Functions via SPI or I2C Interface:
    • Digital Attenuation and Soft Mute for ADC and DAC
    • Digital De-Emphasis: 32, 44.1, 48 kHz for DAC
    • Power Down: ADC/DAC Independently
    • Asynchronous/Synchronous Control for ADC/DAC Operation
  • External Reset and Power-Down Pin:
    • ADC/DAC Simultaneously
  • Audio Interface Mode:
    • ADC/DAC Independent Master/Slave
  • Audio Data Format:
    • ADC/DAC Independent
    • I2S, Left-Justified, Right-Justified
  • Dual Power Supplies:
    • 5-V for Analog and 3.3-V for Digital
  • Package: TSSOP-28
  • APPLICATIONS
    • DVD-RW
    • Digital TV
    • Digital Set-Top Box
    • Audio-Visual Applications

PCM3060 的说明

The PCM3060 is a low-cost, high-performance, single-chip, 24-bit stereo audio codec with single-ended analog inputs and differential analog outputs.

The stereo 24-bit ADC employs a 64-times delta-sigma modulator. It supports 16-96 kHz sampling rates and a 16/24-bit digital audio output word on the audio interface.

The stereo 24-bit DAC employs a 64- or 128-times delta-sigma modulator. It supports 16-192 kHz sampling rates and a 16/24-bit digital audio input word on the audio interface.

The PCM3060 supports fully independent operation of the sampling rate and audio interface for the ADC and DAC.

Each audio interface supports I2S, left-justified, and right-justified formats with 16/24-bit words.

The PCM3060 can be software-controlled through a 3-wire SPI-compatible or 2-wire I2C-compatible serial interface, which provides access to all functions including digital attenuation, soft mute, de-emphasis etc.

The PCM3060 can be also used in hardware mode, which provides three basic functions.

The PCM3060 is fabricated using a highly advanced CMOS process and is available in a small 28-pin TSSOP package.

The PCM3060 is suitable for various sound processing applications for DVD-RW, digital TV, STB, and other AV equipment.

  • 库存:
    限制: 此限制是为了保护样片库存以支持客户设计评估阶段使用,将会在库存充裕时取消此限制。
缺货
Not available

定价

数量 价格
—
—
—
+

包装类型

您可以根据器件数量选择不同的包装方式,包括完整卷带、定制卷带、剪切带、管装或托盘。

定制卷带是从整盘卷带上剪下来的具有连续长度的剪切带,是一种可以对特定数量提供产品批次及生产日期跟踪的包装方式。根据行业标准,使用黄铜垫片在剪切带两端各连接一个 18 英寸的引带和尾带,以直接送入自动组装机。涉及定制卷带的 TI 订单将包含卷带费用。

剪切带是从整盘卷带上剪下来的特定长度的编带。根据所申请器件数量的不同,TI 可能会使用多条剪切带或多个盒子进行包装。

TI 通常会根据库存情况选择将管装或托盘器件以盒装或者管装或托盘形式发货。所有器件均会按照 TI 内部规定的静电放电和湿敏等级保护要求进行包装。

了解更多信息

可提供批次和生产日期代码选项

您可在购物车中添加器件数量以开始结算流程,并查看现有库存中可选择批次或生产日期代码的选项。

了解更多信息