PCM3052ARTFR

正在供货

具有麦克风放大器、偏置、MUX 和 PGA 的 24 位立体声音频编解码器 | RTF | 32 | -40 to 85

正在供货 可提供定制卷带
等同于: PCM3052ARTFR.B 该器件型号与上面所列的器件型号相同。您只能订购上述器件型号的对应数量。
  • 库存:
    限制: 此限制是为了保护样片库存以支持客户设计评估阶段使用,将会在库存充裕时取消此限制。
缺货
Not available

您可能感兴趣的相似产品

open-in-new 比较替代产品

功能与比较器件相似。

PCM3070IRHBR 正在供货 具有嵌入式 miniDSP 的立体声音频编解码器 | RHB | 32 | -40 to 85

定价

数量 价格
—
—
—
+

其他包装数量 | 包装选项 这些产品完全相同,仅包装类型不同

PCM3052ARTF 正在供货
包装数量 | 包装 250 | JEDEC TRAY (10+1)
库存
缺货
Not available
数量 | 价格 1ku | — — — +
限制: 此限制是为了保护样片库存以支持客户设计评估阶段使用,将会在库存充裕时取消此限制。
缺货
Not available

质量信息

等级 Catalog
RoHS Yes
REACH Yes
引脚镀层/焊球材料 NiPdAu
MSL 等级/回流焊峰值温度 Level-1-260C-UNLIM
质量、可靠性
和封装信息

包含信息:

  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
查看或下载
更多制造信息

包含信息:

  • 制造厂地点
  • 封装厂地点
查看

出口管制分类

*仅供参考

  • 美国 ECCN:EAR99

更多 PCM3052A 信息

封装信息

封装 | 引脚 VQFNP (RTF) | 32
工作温度范围 (°C) -40 to 85
包装数量 | 包装 2,000 | LARGE T&R

PCM3052A 的特性

  • Microphone Amplifier and Bias
    • Monaural Microphone Amplifier: 34-dB Gain at Differential Input
    • Microphone Bias: 1 mA at 3.75 V
  • Multiplexer and PGA
    • Multiplex of Stereo Single-Ended Line Inputs and Monaural Microphone Amplifier
    • 0.1 Vrms to 1.5 Vrms Full-Scale Input Range
    • 22-k Input Resistance at 0.1-Vrms Input
    • 20 dB to -4 dB/range, 1 dB/step PGA
  • Reference Output: ±10 mA at 2.5 V
  • 24-Bit Delta-Sigma ADC and DAC
  • Stereo ADC:
    • Full-Scale Input: 3 Vp-p
    • Antialiasing Filter Included
    • 1/64 Decimation Filter:
        Pass-Band Ripple: ±0.05 dB
        Stop-Band Attenuation: -65 dB
    • On-Chip High-Pass Filter: 0.91 Hz at fS = 48 kHz
    • High Performance:
        THD+N: -94 dB (Typical)
        SNR: 101 dB (Typical)
        Dynamic Range: 101 dB (Typical)
  • Stereo DAC:
    • Single-Ended Voltage Output: 4 Vp-p
    • Analog Low-Pass Filter Included
    • ×8 Oversampling Digital Filter:
        Pass-Band Ripple: ±0.03 dB
        Stop-Band Attenuation: -50 dB
    • High Performance:
        THD+N: -97 dB (Typical)
        SNR: 105 dB (Typical
        Dynamic Range: 104 dB (Typical)
  • S/PDIF Output for DAC Digital Input
  • Multiple Functions With I2C Interface:
    • Digital De-Emphasis: 32-, 44.1-, 48-kHz
    • Zipper-Noise-Free Digital Attenuation and Soft Mute for DAC
    • HPF Bypass Control for ADC
    • S/PDIF Output Control
    • Power Down: ADC/DAC Independently
  • External Power-Down Pin:
    • ADC/DAC Simultaneously
  • Audio Data Format: 24-Bit I2S Only
  • Sampling Rate:
    • 16-96 kHz for Both ADC and DAC
  • System Clock: 256 fS Only
  • Dual Power Supplies:
    • 5 V for Analog and 3.3 V for Digital
  • Package: VQFN-32

System Two, Audio Precision are trademarks of Audio Precision, Inc.
All trademarks are the property of their respective owners.

PCM3052A 的说明

The PCM3052A is a low-cost, single-chip, 24-bit stereo audio codec (ADC and DAC) with single-ended analog voltage input and output. It also has an analog front end consisting of a 34-dB microphone amplifier, microphone bias generator, 2 stereo multiplexers, and a wide-range PGA. Analog- to-digital converters (ADCs) employ delta-sigma modulation with 64-times oversampling. On the other hand, digital-to-analog converters (DACs) employ modulation with 64- and 128-times oversampling. ADCs include a digital decimation filter with a high-pass filter, and DACs include an 8-times oversampling digital interpolation filter. The PCM3052A has many functions which are controlled using the I2C interface: DAC digital de-emphasis, digital attenuation, soft mute etc. The PCM3052A also has an S/PDIF output pin for the DAC digital input. The power-down mode, which works on ADCs and DACs simultaneously, is provided by an external pin. The PCM3052A is suitable for a wide variety of cost-sensitive PC audio (recorder and player) applications where good performance is required. The PCM3052A is fabricated using a highly advanced CMOS process and is available in a small 32-pin VQFN package.

  • 库存:
    限制: 此限制是为了保护样片库存以支持客户设计评估阶段使用,将会在库存充裕时取消此限制。
缺货
Not available

定价

数量 价格
—
—
—
+

其他包装数量 | 包装选项 这些产品完全相同,仅包装类型不同

PCM3052ARTF 正在供货
包装数量 | 包装 250 | JEDEC TRAY (10+1)
库存
缺货
Not available
数量 | 价格 1ku | — — — +
限制: 此限制是为了保护样片库存以支持客户设计评估阶段使用,将会在库存充裕时取消此限制。
缺货
Not available

包装类型

您可以根据器件数量选择不同的包装方式,包括完整卷带、定制卷带、剪切带、管装或托盘。

定制卷带是从整盘卷带上剪下来的具有连续长度的剪切带,是一种可以对特定数量提供产品批次及生产日期跟踪的包装方式。根据行业标准,使用黄铜垫片在剪切带两端各连接一个 18 英寸的引带和尾带,以直接送入自动组装机。涉及定制卷带的 TI 订单将包含卷带费用。

剪切带是从整盘卷带上剪下来的特定长度的编带。根据所申请器件数量的不同,TI 可能会使用多条剪切带或多个盒子进行包装。

TI 通常会根据库存情况选择将管装或托盘器件以盒装或者管装或托盘形式发货。所有器件均会按照 TI 内部规定的静电放电和湿敏等级保护要求进行包装。

了解更多信息

可提供批次和生产日期代码选项

您可在购物车中添加器件数量以开始结算流程,并查看现有库存中可选择批次或生产日期代码的选项。

了解更多信息