封装信息
| 封装 | 引脚 SSOP (DB) | 28 |
| 工作温度范围 (°C) -25 to 85 |
| 包装数量 | 包装 50 | TUBE |
PCM2906B 的特性
- On-Chip USB Interface:
- With Full-Speed Transceivers
- Fully Compliant with USB 2.0 Specification
- Certified by USB-IF
- Partially Programmable Descriptors(1)
- USB Adaptive Mode for Playback
- USB Asynchronous Mode for Record
- Bus Powered
- 16-Bit Delta-Sigma ADC and DAC
- Sampling Rate:
- DAC: 32, 44.1, 48 kHz
- ADC: 8, 11.025, 16, 22.05, 32, 44.1, 48 kHz
- On-Chip Clock Generator with Single 12-MHz Clock Source
- S/PDIF Input/Output
- Single Power Supply:
- 5 V Typical (VBUS)
- Stereo ADC:
- Analog Performance at VBUS = 5 V:
- THD+N = 0.01%
- SNR = 89 dB
- Dynamic Range = 89 dB
- Analog Performance at VBUS = 5 V:
- Decimation Digital Filter:
- Passband Ripple = ±0.05 dB
- Stop-Band Attenuation = -65 dB
- Single-Ended Voltage Input
- Antialiasing Filter Included
- Digital HPF Included
- Analog Performance at VBUS = 5 V:
- THD+N = 0.005%
- SNR = 96 dB
- Dynamic Range = 93 dB
- Oversampling Digital Filter:
- Passband Ripple = ±
- 0.1 dBStop-Band Attenuation = -43 dB
- Human Interface Device (HID) Function:
- Volume and Mute Controls
- Suspend Flag Function
- USB Audio Speaker
- USB Headset
- USB Monitor
- USB Audio Interface Box
(1)The descriptor can be modified by changing a mask.
SpAct is a trademark of Texas Instruments.
System Two, Audio Precision are trademarks of Audio Precision, Inc.
PCM2906B 的说明
The PCM2906B is Texas Instruments' single-chip, USB, stereo audio codec with a USB-compliant full-speed protocol controller and S/PDIF. The USB protocol controller requires no software code, but the USB descriptors can be modified in some areas (for example, vendor ID and/or product ID). The PCM2906B employs SpAct architecture, TI's unique system that recovers the audio clock from USB packet data. On-chip analog PLLs with SpAct enable playback and record with low clock jitter as well as independent playback and record sampling rates.