封装信息
| 封装 | 引脚 LCCC (FK) | 20 |
| 工作温度范围 (°C) -55 to 125 |
| 包装数量 | 包装 55 | TUBE |
PAL16R4AM 的特性
- Choice of Operating Speeds
- High-Speed, A Devices . . . 25 MHz Min
- Half-Power, A-2 Devices . . . 16 MHz Min
- Choice of Input/Output Configuration
- Package Options Include Both Ceramic DIP and Chip Carrier in Addition to Ceramic Flat Package
| DEVICE
|
I
INPUTS |
3-STATE
O OUTPUTS |
REGISTERED
Q OUTPUTS |
I/O
PORT S | |||||
|---|---|---|---|---|---|---|---|---|---|
PAL is a registered trademark of Advanced Micro Devices Inc.
PAL16R4AM 的说明
These programmable array logic devices feature high speed and a choice of either standard or half-power devices. They combine Advanced Low-Power Schottky technology with proven titanium-tungsten fuses. These devices will provide reliable, high-performance substitutes for conventional TTL logic. Their easy programmability allow for quick design of "custom" functions and typically results in a more compact circuit board. In addition, chip carriers are available for further reduction in board space.
The Half-Power versions offer a choice of operating frequency, switching speeds, and power dissipation. In many cases, these Half-Power devices can result in significant power reduction from an overall system level.
The PAL16' M series is characterized for operation over the full military temperature range of -55°C to 125°C.