封装信息
封装 | 引脚 SOIC (D) | 8 |
工作温度范围 (°C) -40 to 125 |
包装数量 | 包装 75 | TUBE |
OPA827 的特性
- Input Voltage Noise Density:
4 nV/√Hz at 1 kHz - Input Voltage Noise:
0.1 Hz to 10 Hz: 250 nVPP - Input Bias Current: 10 pA (Maximum)
- Input Offset Voltage: 150 µV (Maximum)
- Input Offset Drift: 2 µV/°C (Maximum)
- Gain Bandwidth: 22 MHz
- Slew Rate: 28 V/µs
- Quiescent Current: 4.8 mA/Ch
- Wide Supply Range: ±4 V to ±18 V
- Packages: 8-Pin SOIC and 8-Pin VSSOP
OPA827 的说明
The OPA827 series of JFET operational amplifiers combine outstanding DC precision with excellent AC performance. These amplifiers offer low offset voltage (150 µV, maximum), very low drift over temperature (0.5 µV/°C, typical), low-bias current (3 pA, typical), and very low 0.1-Hz to 10-Hz noise (250 nVPP, typical). The device operates over a wide supply voltage range, ±4 V to ±18 V on a low supply current (4.8 mA/Ch, typical).
Excellent AC characteristics, such as a 22-MHz gain bandwidth product (GBW), a slew rate of 28 V/µs, and precision DC characteristics make the OPA827 series well-suited for a wide range of applications including 16-bit to 18-bit mixed signal systems, transimpedance (I/V-conversion) amplifiers, filters, precision ±10-V front ends, and professional audio applications.
The OPA827 is available in both 8-pin SOIC and 8-pin VSSOP surface-mount packages, and is specified from –40°C to 125°C.