封装信息
| 封装 | 引脚 PDIP (P) | 8 |
| 工作温度范围 (°C) -40 to 85 |
| 包装数量 | 包装 50 | TUBE |
OPA604 的特性
- LOW DISTORTION: 0.0003% at 1kHz
- LOW NOISE: 10nV/
Hz - HIGH SLEW RATE: 25V/µs
- WIDE GAIN-BANDWIDTH: 20MHz
- UNITY-GAIN STABLE
- WIDE SUPPLY RANGE: VS = ±4.5 to ±24V
- DRIVES 600
LOAD - DUAL VERSION AVAILABLE (OPA2604)
- APPLICATIONS
- PROFESSIONAL AUDIO EQUIPMENT
- PCM DAC I/V CONVERTERS
- SPECTRAL ANALYSIS EQUIPMENT
- ACTIVE FILTERS
- TRANSDUCER AMPLIFIERS
- DATA ACQUISITION
All trademarks are the property of their respective owners.
OPA604 的说明
The OPA604 is a FET-input operational amplifier designed for enhanced AC performance. Very low distortion, low noise and wide bandwidth provide superior performance in high quality audio and other applications requiring excellent dynamic performance.
New circuit techniques and special laser trimming of dynamic circuit performance yield very low harmonic distortion. The result is an op amp with exceptional sound quality. The low-noise FET input of the OPA604 provides wide dynamic range, even with high source impedance. Offset voltage is laser-trimmed to minimize the need for interstage coupling capacitors.
The OPA604 is available in 8-pin plastic mini-DIP and SO-8 surface-mount packages, specified for the 25°C to +85°C temperature range.