MSC1202Y2RHHT

最晚可采购期限

8051 CPU,具有 4kB 内存、16 位 ADC、电流 DAC 和片上振荡器 | RHH | 36 | -40 to 125

最晚可采购期限 可提供定制卷带
  • 库存:
    限制: 此限制是为了保护样片库存以支持客户设计评估阶段使用,将会在库存充裕时取消此限制。
缺货
Not available

定价

数量 价格
—
—
—
+

质量信息

等级 Catalog
RoHS Yes
REACH Yes
引脚镀层/焊球材料 NiPdAu
MSL 等级/回流焊峰值温度 Level-2-260C-1 YEAR
质量、可靠性
和封装信息

包含信息:

  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
查看或下载
更多制造信息

包含信息:

  • 制造厂地点
  • 封装厂地点
查看

出口管制分类

*仅供参考

  • 美国 ECCN:EAR99

更多 MSC1202Y2 信息

封装信息

封装 | 引脚 VQFN (RHH) | 36
工作温度范围 (°C) -40 to 125
包装数量 | 包装 250 | SMALL T&R

MSC1202Y2 的特性

  • ANALOG FEATURES
    • MSC1200 and MSC1201:
      • 24-Bits No Missing Codes
      • 22-Bits Effective Resolution At 10Hz
      • Low Noise: 75nV
    • MSC1202:
      • 16 Bits No Missing Codes
      • 16 Bits Effective Resolution At 200Hz
      • Noise: 600nV
    • PGA From 1 To 128
    • Precision On-Chip Voltage Reference
    • 8 Diff/Single-Ended Channels (MSC1200)
    • 6 Diff/Single-Ended Channels (MSC1201/02)
    • On-Chip Offset/Gain Calibration
    • Offset Drift: 0.1ppm/°C
    • Gain Drift: 0.5ppm/°C
    • On-Chip Temperature Sensor
    • Selectable Buffer Input
    • Signal-Source Open-Circuit Detect
    • 8-Bit Current DAC
  • DIGITAL FEATURES
    • Microcontroller Core
      • 8051-Compatible
      • High-Speed Core:
        • 4 Clocks per Instruction Cycle
      • DC to 33MHz
      • On-Chip Oscillator
      • PLL with 32kHz Capability
      • Single Instruction 121ns
      • Dual Data Pointer
    • Memory
      • 4kB or 8kB of Flash Memory
      • Flash Memory Partitioning
      • Endurance 1M Erase/Write Cycles, 100-Year Data Retention
      • 256 Bytes Data SRAM
      • In-System Serially Programmable
      • Flash Memory Security
      • 1kB Boot ROM
    • Peripheral Features
      • 16 Digital I/O Pins
      • Additional 32-Bit Accumulator
      • Two 16-Bit Timer/Counters
      • System Timers
      • Programmable Watchdog Timer
      • Full-Duplex USART
      • Basic SPI™
      • Basic I2C™
      • Power Management Control
      • Internal Clock Divider
      • Idle Mode Current < 200µA
      • Stop Mode Current < 100nA
      • Digital Brownout Reset
      • Analog Low-Voltage Detect
      • 20 Interrupt Sources
  • GENERAL FEATURES
    • Each Device Has Unique Serial Number
    • Package:
      • TQFP-48 (MSC1200)
      • QFN-36 (MSC1201/02)
    • Low Power: 3mW at 3.0V, 1MHz
    • Industrial Temperature Range: –40°C to +125°C
    • Power Supply: 2.7V to 5.25V
  • APPLICATIONS
    • Industrial Process Control
    • Instrumentation
    • Liquid/Gas Chromatography
    • Blood Analysis
    • Smart Transmitters
    • Portable Instruments
    • Weigh Scales
    • Pressure Transducers
    • Intelligent Sensors
    • Portable Applications
    • DAS Systems

All trademarks are the property of their respective owners.

MSC1202Y2 的说明

The MSC1200Yx, MSC1201Yx, and MSC1202Yx are completely integrated families of mixed-signal devices incorporating a high-resolution, delta-sigma ADC, 8-bit cuurent output DAC, input multiplexer, burnout detect current sources, selectable buffered input, offset DAC, programmable gain amplifier (PGA), temperature sensor, voltage reference, 8-bit 8051 microcontroller, Flash Program Memory, Flash Data Memory, and Data SRAM. The MSC1200, MSC1201, and MSC1202 will be referred to as the MSC120x in this document, unless otherwise noted.

On-chip peripherals include an additional 32-bit summation register, basic SPI, basic I2C, USART, two 8-bit digital input/output ports, a watchdog timer, low-voltage detect, on-chip power-on reset, brownout reset, timer/counters, system clock divider, PLL, on-chip oscillator, and external or internal interrupts.

The devices accept differential or single-ended signals directly from a transducer. The ADC provides 24 bits (MSC1200/01) or 16 bits (MSC1202) of resolution and 24 bits (MSC1200/01) or 16 bits (MSC1202) of no-missing-code performance using a Sinc3 filter with a programmable sample rate. The ADC also has a selectable filter that allows for high-resolution, single-cycle conversions.

The microcontroller core is 8051 instruction set compatible. The microcontroller core is an optimized 8051 core that executes up to three times faster than the standard 8051 core, given the same clock source. This design makes it possible to run the device at a lower external clock frequency and achieve the same performance at lower power than the standard 8051 core.

The MSC120x allow users to uniquely configure the Flash Memory map to meet the needs of their applications. The Flash is programmable down to +2.7V using serial programming. Flash endurance is typically 1M Erase/Write cycles.

The parts have separate analog and digital supplies, which can be independently powered from +2.7V to +5.25V. At +3V operation, the power dissipation for the part is typically less than 3mW. The MSC1200 is available in a TQFP-48 package. The MSC1201 and MSC1202 are both available in a QFN-36 package.

The MSC120x are designed for high-resolution measurement applications in smart transmitters, industrial process control, weigh scales, chromatography, and portable instrumentation.

  • 库存:
    限制: 此限制是为了保护样片库存以支持客户设计评估阶段使用,将会在库存充裕时取消此限制。
缺货
Not available

定价

数量 价格
—
—
—
+

包装类型

您可以根据器件数量选择不同的包装方式,包括完整卷带、定制卷带、剪切带、管装或托盘。

定制卷带是从整盘卷带上剪下来的具有连续长度的剪切带,是一种可以对特定数量提供产品批次及生产日期跟踪的包装方式。根据行业标准,使用黄铜垫片在剪切带两端各连接一个 18 英寸的引带和尾带,以直接送入自动组装机。涉及定制卷带的 TI 订单将包含卷带费用。

剪切带是从整盘卷带上剪下来的特定长度的编带。根据所申请器件数量的不同,TI 可能会使用多条剪切带或多个盒子进行包装。

TI 通常会根据库存情况选择将管装或托盘器件以盒装或者管装或托盘形式发货。所有器件均会按照 TI 内部规定的静电放电和湿敏等级保护要求进行包装。

了解更多信息

可提供批次和生产日期代码选项

您可在购物车中添加器件数量以开始结算流程,并查看现有库存中可选择批次或生产日期代码的选项。

了解更多信息