封装信息
封装 | 引脚 TSSOP (DGG) | 48 |
工作温度范围 (°C) 0 to 70 |
包装数量 | 包装 1,000 | LARGE T&R |
LM98714 的特性
- LVDS/CMOS Outputs
- LVDS/CMOS Pixel Rate Input Clock or ADC Input Clock
- CDS or S/H Processing for CCD or CIS Sensors
- Independent Gain/Offset Correction for Each Channel
- Digital Black Level Correction Loop for Each Channel
- Programmable Input Clamp Voltage
- Flexible CCD/CIS Sensor Timing Generator
- Key Specifications
- Maximum Input Level: 1.2 or 2.4 Volt Modes
- (Both with + or – Polarity Option)
- ADC Resolution: 16-Bit
- ADC Sampling Rate: 45 MSPS
- INL: ±23 LSB (Typ)
- Channel Sampling Rate: 15/22.5/30 MSPS
- PGA Gain Steps: 256 Steps
- PGA Gain Range: 0.7 to 7.84x
- Analog DAC Resolution: ±9 Bits
- Analog DAC Range: ±300 mV or ±600 mV
- Digital DAC Resolution: ±6 Bits
- Digital DAC Range: –1024 LSB to + 1008 LSB
- SNR: –74dB (at 0 dB PGA Gain)
- Power Dissipation: 505 mW (LVDS) 610 mW (CMOS)
- Operating Temp: 0 to 70°C
- Supply Voltage: 3.3 V Nominal (3.0 V to 3.6 V Range)
- Maximum Input Level: 1.2 or 2.4 Volt Modes
LM98714 的说明
The LM98714 is a fully integrated, high performance 16-Bit, 45 MSPS signal processing solution for digital color copiers, scanners, and other image processing applications. High-speed signal throughput is achieved with an innovative architecture utilizing Correlated Double Sampling (CDS), typically employed with CCD arrays, or Sample and Hold (S/H) inputs (for Contact Image Sensors and CMOS image sensors). The signal paths utilize 8 bit Programmable Gain Amplifiers (PGA), a ±9-Bit offset correction DAC and independently controlled Digital Black Level correction loops for each input. The PGA and offset DAC are programmed independently allowing unique values of gain and offset for each of the three inputs. The signals are then routed to a 45 MHz high performance analog-to-digital converter (ADC). The fully differential processing channel shows exceptional noise immunity, having a very low noise floor of –74dB. The 16-bit ADC has excellent dynamic performance making the LM98714 transparent in the image reproduction chain.