可提供此产品的更新版本

open-in-new 比较替代产品
该产品会持续为现有客户提供。新设计应考虑替代产品。
功能优于所比较器件的普遍直接替代产品
ISO6721 正在供货 通用双通道、1/1 数字隔离器 Pin-to-pin upgrade with higher isolation, stronger CMTI, wider supply range and better immunity

产品详情

Rating Catalog Integrated isolated power No Isolation rating Basic Number of channels 2 Forward/reverse channels 1 forward / 1 reverse Default output High Data rate (max) (Mbps) 1 Surge isolation voltage (VIOSM) (VPK) 4000 Transient isolation voltage (VIOTM) (VPK) 4242 Withstand isolation voltage (VISO) (Vrms) 2500 CMTI (min) (V/µs) 25000 Operating temperature range (°C) -40 to 125 Supply voltage (max) (V) 5 Supply voltage (min) (V) 3.3 Propagation delay time (typ) (µs) 0.009 Current consumption per channel (DC) (typ) (mA) 1.5 Current consumption per channel (1 Mbps) (typ) (mA) 1.5 Creepage (min) (mm) 4 Clearance (min) (mm) 4
Rating Catalog Integrated isolated power No Isolation rating Basic Number of channels 2 Forward/reverse channels 1 forward / 1 reverse Default output High Data rate (max) (Mbps) 1 Surge isolation voltage (VIOSM) (VPK) 4000 Transient isolation voltage (VIOTM) (VPK) 4242 Withstand isolation voltage (VISO) (Vrms) 2500 CMTI (min) (V/µs) 25000 Operating temperature range (°C) -40 to 125 Supply voltage (max) (V) 5 Supply voltage (min) (V) 3.3 Propagation delay time (typ) (µs) 0.009 Current consumption per channel (DC) (typ) (mA) 1.5 Current consumption per channel (1 Mbps) (typ) (mA) 1.5 Creepage (min) (mm) 4 Clearance (min) (mm) 4
SOIC (D) 8 29.4 mm² 4.9 x 6
  • Highest Signaling Rate: 1 Mbps
  • Low Power Consumption, Typical ICC per Channel (3.3-V operation):
    • ISO7420: 1.1 mA, ISO7421: 1.5 mA
  • Low Propagation Delay – 9 ns Typical
  • Low Skew – 300 ps Typical
  • Wide TA Range: –40°C to 125°C (M-Grade)
  • 50-kV/μs Transient Immunity, Typical
  • Over 25-Year Isolation Integrity at Rated Voltage
  • Operates From 3.3-V and 5-V Supply and Logic Levels
  • 3.3-V and 5-V Level Translation
  • Narrow Body SOIC-8 Package
  • Safety and Regulatory Approvals:
    • 4242 VPK Isolation per DIN V VDE V 0884-10 and DIN EN 61010-1
    • 2500 VRMS Isolation for 1 minute per UL 1577
    • CSA Component Acceptance Notice 5A, IEC 60950-1 and IEC 61010-1 Standards
    • CQC Certification per GB4943.1-2011

All other trademarks are the property of their respective owners

  • Highest Signaling Rate: 1 Mbps
  • Low Power Consumption, Typical ICC per Channel (3.3-V operation):
    • ISO7420: 1.1 mA, ISO7421: 1.5 mA
  • Low Propagation Delay – 9 ns Typical
  • Low Skew – 300 ps Typical
  • Wide TA Range: –40°C to 125°C (M-Grade)
  • 50-kV/μs Transient Immunity, Typical
  • Over 25-Year Isolation Integrity at Rated Voltage
  • Operates From 3.3-V and 5-V Supply and Logic Levels
  • 3.3-V and 5-V Level Translation
  • Narrow Body SOIC-8 Package
  • Safety and Regulatory Approvals:
    • 4242 VPK Isolation per DIN V VDE V 0884-10 and DIN EN 61010-1
    • 2500 VRMS Isolation for 1 minute per UL 1577
    • CSA Component Acceptance Notice 5A, IEC 60950-1 and IEC 61010-1 Standards
    • CQC Certification per GB4943.1-2011

All other trademarks are the property of their respective owners

The ISO7420, ISO7420M and ISO7421 provide galvanic isolation up to 2500 VRMS for 1 minute per UL. These digital isolators have two isolated channels. Each isolation channel has a logic input and output buffer separated by a silicon dioxide (SiO2) insulation barrier. Used in conjunction with isolated power supplies, these devices prevent noise currents on a data bus or other circuit from entering the local ground and interfering with or damaging sensitive circuitry. The suffix M indicates wide temperature range (–40°C to 125°C).

These devices have TTL input thresholds and require two supply voltages, 3.3 or 5 V, or any combination. All inputs are 5-V tolerant when supplied from a 3.3-V supply.

Note: The ISO7420 and ISO7421 are specified for signaling rates up to 1 Mbps. Due to their fast response time, under most cases, these devices will also transmit data with much shorter pulse widths. Designers should add external filtering to remove spurious signals with input pulse duration <20 ns if desired.

The ISO7420, ISO7420M and ISO7421 provide galvanic isolation up to 2500 VRMS for 1 minute per UL. These digital isolators have two isolated channels. Each isolation channel has a logic input and output buffer separated by a silicon dioxide (SiO2) insulation barrier. Used in conjunction with isolated power supplies, these devices prevent noise currents on a data bus or other circuit from entering the local ground and interfering with or damaging sensitive circuitry. The suffix M indicates wide temperature range (–40°C to 125°C).

These devices have TTL input thresholds and require two supply voltages, 3.3 or 5 V, or any combination. All inputs are 5-V tolerant when supplied from a 3.3-V supply.

Note: The ISO7420 and ISO7421 are specified for signaling rates up to 1 Mbps. Due to their fast response time, under most cases, these devices will also transmit data with much shorter pulse widths. Designers should add external filtering to remove spurious signals with input pulse duration <20 ns if desired.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 12
类型 标题 下载最新的英语版本 日期
* 数据表 ISO742x Low-Power Dual-Channel Digital Isolators 数据表 (Rev. I) PDF | HTML 2015年 7月 16日
证书 VDE Certificate for Basic Isolation for DIN EN IEC 60747-17 (Rev. W) 2024年 1月 31日
白皮书 Technical White Paper 通过使用数字隔离器替代光耦合器改善系统性能 Koteshwar RaoIsolation Products Appl (Rev. C) PDF | HTML 英语版 (Rev.C) PDF | HTML 2023年 9月 26日
证书 CSA Certificate for ISO742xD 2023年 3月 15日
证书 CQC Certificate for ISO154xD, ISO742xD, ISO71xxDBQ (Rev. A) 2023年 2月 7日
证书 UL Certificate of Compliance File E181974 Vol 4 Sec 3 2022年 8月 8日
白皮书 Why are Digital Isolators Certified to Meet Electrical Equipment Standards? 2021年 11月 16日
用户指南 通用数字隔离器评估模块 PDF | HTML 英语版 PDF | HTML 2021年 9月 28日
白皮书 绝缘穿透距离:数字隔离器如何满足认证要求 英语版 PDF | HTML 2021年 9月 27日
技术文章 Who tampered with my PLC? Are industrial control systems too flexible? PDF | HTML 2016年 8月 5日
EVM 用户指南 Dual-Channel Digital Isolator EVM (Rev. D) 2013年 7月 8日
应用手册 所选封装材料的热学和电学性质 2008年 10月 16日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

DIGI-ISO-EVM — 通用数字隔离器评估模块

DIGI-ISO-EVM 是一个评估模块 (EVM),用于评估 TI 采用以下五种不同封装的任何单通道、双通道、三通道、四通道或六通道数字隔离器器件:8 引脚窄体 SOIC (D)、8 引脚宽体 SOIC (DWV)、16 引脚宽体 SOIC (DW)、16 引脚超宽体 SOIC (DWW) 和 16 引脚 QSOP (DBQ) 封装。此 EVM 具有足够的 Berg 引脚选项,支持使用超少的外部元件来评估相应器件。

用户指南: PDF | HTML
英语版: PDF | HTML
TI.com 上无现货
仿真模型

ISO7421 IBIS Model (Rev. A)

SLOM200A.ZIP (28 KB) - IBIS Model
参考设计

TIDA-00472 — 具有直流总线电压纹波补偿的 230V、250W、高效 BLDC 电机驱动参考设计

TIDA-00472 是一种基于 IGBT 的分立式三相逆变器,适用于驱动额定功率高达 250 W 的无刷直流 (BLDC) 电机,例如,用于使用无传感器梯形控制方法的抽油烟机中。此设计为直流总线电压纹波补偿提供软件实施,可使直流总线电容器要求降低 30% 并降低总体 BOM 成本。逐周期过流保护功能可防止功率级出现大的电流峰值,并且板可以在高达 65°C 的环境温度下工作。此设计还经过测试,通过了 EN55014 针对传导发射、浪涌和 EFT 要求。
设计指南: PDF
原理图: PDF
参考设计

TIDA-00447 — 针对洗碗机水泵的 24V 双通道直流无刷电机驱动器参考设计

TIDA-00447 是一种 24V、双路无刷直流 (BLDC) 电机驱动参考设计,它可在洗碗机中用于驱动循环水泵和排水泵。循环水泵和排水泵驱动级设计用于分别实现 100W 和 30W 的连续运行。排水泵驱动基于带集成式功率 MOSFET 的单芯片、低外部组件计数三相电机驱动器,并可提供专有无传感器式控制方案,从而实现连续正弦波驱动。此外,它还特有一个集成降压/线性稳压器,可高效地将电源电压降至 5V 或 3.3V,从而为内部和外部电路供电。循环水泵采用带 MCU、具备保护机制与电流感应功能的外部 MOSFET 驱动器以及外部功率 MOSFET (...)
用户指南: PDF
原理图: PDF
英语版 (Rev.B): PDF
参考设计

TIDM-METROLOGY-HOST — 具有隔离的能量测量功能的单相电表

电子式电表开发人员通常倾向于将能量测量功能与 ANSI/IEC 数据表、DLMS/COSEM、价格管理和通信等主机处理器功能分开。该设计演示了一种方法,即通过利用独立的计量处理器和主机处理器来分离上述仪表功能。该设计附带的固件可管理所有必备功能和处理器之间的同步。该设计还展示了如何保持两个处理器之间的通信独立,以便满足必要的安全需求。最后,此设计还展示了一个利用 MSP430 MCU 上的 USB 接口实现仪表校准的方法。通过重复利用此参考设计,工程师将能够借助独立的计量功能更加快速地开发智能仪表。
设计指南: PDF
原理图: PDF
参考设计

TIDA-00601 — 采用隔离式分流传感器进行多相能源测量参考设计

TIDA-00601 设计使用隔离式并联传感器实现 0.5% 类三相电能计量系统。通过使用具有电容隔离的输出电路的隔离式 Delta-Sigma 调制器来实现隔离。电能计量 SoC 从隔离式调制器获取不同的比特流,并使用其板载数字滤波器生成 ADC 采样读数。电能计量 SoC 还用于感应电压、计算计量参数值、驱动电路板 LCD 以及通过电路板的隔离式 RS-232 电路与 PC GUI 通信。
用户指南: PDF
原理图: PDF
参考设计

TIDA-01552 — 适用于数字输出模块的 8 通道 2A 高侧驱动器参考设计

这种用于 PLC 等工厂自动化应用的八通道并行 2A 高侧数字输出参考设计可显示德州仪器 (TI) 新型高侧驱动器组件(如 TPS27S100)的诊断功能和功率密度。每个输出可以单独实时测量输出电流。利用该功能可以在运行期间检测断线和短路。还可以发现由于老化或篡改导致的输出负载修改。
设计指南: PDF
原理图: PDF
参考设计

TIDA-00170 — 用于可编程逻辑控制器 (PLC) 的 16 位模拟混合输入和输出模块参考设计

TIDA-00170 是适用于工业控制模拟混合输入输出模块的参考设计。该设计可实现四通道模拟输入和双通道模拟输出。模拟输入通道可测量高达 ±10V 的所有标准工业电压和高达 24mA 的电流输入。两路同步模拟输出可提供高达 ±10V 的电压和高达 24mA 的电流。

该参考设计包括必要的板载保护电路,并经测试符合有关 IO 控制器平台的 IEC61000-4 标准的 EFT、ESD 和浪涌要求。该保护电路不会对设计带来负面影响,且测试结果表明典型的不可调整误差低于模拟输入通道满标量程 (FSR) 的 0.1% 以及模拟输出通道 FSR 的 0.2%。

用户指南: PDF
原理图: PDF
英语版: PDF
参考设计

TIDA-00236 — 用于 PLC 的低侧栅 0.5A、8 通道数字输出模块

数字输出模块是一种位于 PLC/PAC 或 DCS 中的标准组件,用于控制传动器、电机以及其他电阻、电容或电感负载。客户将受益于这种集成式保护型低侧驱动器以及能够节省引脚和隔离通道的低引脚数控制接口。此设计具有尺寸小的特点,能够在所有 8 个通道上提供 0.5A 而不影响热管理。
设计指南: PDF
原理图: PDF
参考设计

TIDA-00163 — 隔离式 RS-232 到 UART 转换器的参考设计

此设计可实现利用接口到电源本身的残余电力的隔离式数据转换器。这样就不再需要进行跨隔离边界的成本昂贵的电力传输。通过在电表上轻松启用无处不在的 RS-232 连接,可以用各种各样的测试站硬件执行工厂配置和校准等功能。

2.5kVRMS 隔离边界可确保现场技术人员安全地连接电表,甚至在安装后执行诊断、数据检索和现场固件更新。

安装了可靠的接口以执行诊断、数据检索和现场固件更新。可靠的接口适用于远高于 RS-232 标准的数据率,从而确保在任何情况下,隔离都不是设计中的限制因素。

设计指南: PDF
原理图: PDF
封装 引脚 CAD 符号、封装和 3D 模型
SOIC (D) 8 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频