DS38EP100

正在供货

适用于背板和电缆的 1 到 5Gbps 省电均衡器

产品详情

Function Equalizer Protocols CML, LVDS, LVPECL Number of transmitters 1 Number of receivers 1 Signaling rate (Mbps) 5000 Input signal CML, LVDS, LVPECL Output signal CML, LVDS, LVPECL Rating Catalog Operating temperature range (°C) -40 to 85
Function Equalizer Protocols CML, LVDS, LVPECL Number of transmitters 1 Number of receivers 1 Signaling rate (Mbps) 5000 Input signal CML, LVDS, LVPECL Output signal CML, LVDS, LVPECL Rating Catalog Operating temperature range (°C) -40 to 85
WSON (NGF) 6 5.5 mm² 2.5 x 2.2
  • 1 to 5 Gbps Operation
  • No Power or Ground Required
  • Equalization Effective Anywhere in Data Path
  • Equalizes CML, LV-PECL, LVDS Signals
  • Symmetric I/O Structures Provide Equal Boost for Bi-directional Operation
  • 7 dB Maximum Boost
  • Code Independent, 8b/10b or Scrambled
  • Supports Both Bi-level and Multi-level Signaling
  • Extends Reach Over Backplanes and Cables
  • Compatible with PCI-Express Gen1 and Gen2
  • Compatible with XAUI
  • Operates in Series with Existing Active Equalizer
  • Easy to Handle 6 Pin WSON

All trademarks are the property of their respective owners.

  • 1 to 5 Gbps Operation
  • No Power or Ground Required
  • Equalization Effective Anywhere in Data Path
  • Equalizes CML, LV-PECL, LVDS Signals
  • Symmetric I/O Structures Provide Equal Boost for Bi-directional Operation
  • 7 dB Maximum Boost
  • Code Independent, 8b/10b or Scrambled
  • Supports Both Bi-level and Multi-level Signaling
  • Extends Reach Over Backplanes and Cables
  • Compatible with PCI-Express Gen1 and Gen2
  • Compatible with XAUI
  • Operates in Series with Existing Active Equalizer
  • Easy to Handle 6 Pin WSON

All trademarks are the property of their respective owners.

TI’s Power-saver equalizer compensates for transmission medium losses and minimizes medium-induced deterministic jitter. Performance is ensured over the full range of 1 to 5 Gbps. The DS38EP100 requires no power to operate. The equalizer operates anywhere in the data path to minimize media-induced deterministic jitter in both FR4 and cable applications. Symmetric I/O structures support full duplex or half duplex applications. Linear compensation is provided independent of line coding or protocol. The device is ideal for both bi-level and multi-level signaling.

The equalizer is available in a 6 pin leadless WSON package with a space saving 2.2 mm X 2.5 mm footprint. This tiny package provides maximum flexibility in placement and routing of the Power-saver equalizer.

TI’s Power-saver equalizer compensates for transmission medium losses and minimizes medium-induced deterministic jitter. Performance is ensured over the full range of 1 to 5 Gbps. The DS38EP100 requires no power to operate. The equalizer operates anywhere in the data path to minimize media-induced deterministic jitter in both FR4 and cable applications. Symmetric I/O structures support full duplex or half duplex applications. Linear compensation is provided independent of line coding or protocol. The device is ideal for both bi-level and multi-level signaling.

The equalizer is available in a 6 pin leadless WSON package with a space saving 2.2 mm X 2.5 mm footprint. This tiny package provides maximum flexibility in placement and routing of the Power-saver equalizer.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相似
DS80EP100 正在供货 适用于背板和电缆的 5 至 12.5Gbps 省电均衡器 Faster signaling rate (12500Mbps)

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 3
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 DS38EP100 1 to 5 Gbps, Power-Saver Equalizer for Backplanes and Cables 数据表 (Rev. C) 2013年 4月 25日
用户指南 DS38EP100-EVKH HDMI Tiny Kit User Guide 2012年 2月 20日
用户指南 DS80EP100-EVK / DS38EP100-EVK User Guide 2012年 2月 20日

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

仿真模型

DS38EP100 S-Parameter Model

SNLM273.ZIP (30 KB) - S-Parameter Model
模拟工具

PSPICE-FOR-TI — PSpice® for TI 设计和仿真工具

PSpice® for TI 可提供帮助评估模拟电路功能的设计和仿真环境。此功能齐全的设计和仿真套件使用 Cadence® 的模拟分析引擎。PSpice for TI 可免费使用,包括业内超大的模型库之一,涵盖我们的模拟和电源产品系列以及精选的模拟行为模型。

借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。 

在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
模拟工具

TINA-TI — 基于 SPICE 的模拟仿真程序

TINA-TI 提供了 SPICE 所有的传统直流、瞬态和频域分析以及更多。TINA 具有广泛的后处理功能,允许您按照希望的方式设置结果的格式。虚拟仪器允许您选择输入波形、探针电路节点电压和波形。TINA 的原理图捕获非常直观 - 真正的“快速入门”。

TINA-TI 安装需要大约 500MB。直接安装,如果想卸载也很容易。我们相信您肯定会爱不释手。

TINA 是德州仪器 (TI) 专有的 DesignSoft 产品。该免费版本具有完整的功能,但不支持完整版 TINA 所提供的某些其他功能。

如需获取可用 TINA-TI 模型的完整列表,请参阅:SpiceRack - 完整列表 

需要 HSpice (...)

用户指南: PDF
英语版 (Rev.A): PDF
封装 引脚 CAD 符号、封装和 3D 模型
WSON (NGF) 6 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频