封装信息
封装 | 引脚 HTSSOP (PWP) | 24 |
工作温度范围 (°C) -40 to 125 |
包装数量 | 包装 250 | SMALL T&R |
DRV8873 的特性
- H-Bridge Motor Driver
- Drives One DC Motor, One Winding of a Stepper Motor, or Solenoid Loads
- 4.5-V to 38-V Operating Voltage Range
- 10-A Peak Current Drive
- Low HS + LS RDS(ON)
- 150 mΩ at TJ = 25°C, 13.5 V
- 250 mΩ at TJ = 150°C, 13.5 V
- Current Mirror for Output Current Sensing
- Configurable Control Interface
- PH/EN
- PWM (IN1/IN2)
- Independent Half-Bridge Control
- Supports 1.8-V, 3.3-V, 5-V Logic Inputs
- SPI or Hardware Interface Options
- Low-Power Sleep Mode (10 µA)
- Small Package and Footprint
- 24 HTSSOP PowerPAD™ IC Package
- Protection Features
- VM Undervoltage Lockout (UVLO)
- Charge Pump Undervoltage (CPUV)
- Overcurrent Protection (OCP)
- Output short to battery and short to ground protection
- Open Load Detection
- Thermal Shutdown (TSD)
- Fault Condition Output (nFAULT / SPI)
DRV8873 的说明
The DRV8873 device is an integrated driver IC for driving a brushed DC motor in industrial applications. Two logic inputs control the H-bridge driver, which consists of four N-channel MOSFETs that drive motors bi-directionally with up to 10-A peak current. The device operates from a single power supply and supports a wide input supply range from 4.5 V to 38 V.
A PH/EN or PWM interface allows simple interfacing to controller circuits. Alternatively, independent half-bridge control is available to drive two solenoid loads.
A current mirror allows the controller to monitor the load current. This mirror approximates the current through the high-side FETs, and does not require a high-power resistor for sensing the current.
A low-power sleep mode is provided to achieve very-low quiescent current draw by shutting down much of the internal circuitry. Internal protection functions are provided for undervoltage lockout, charge pump faults, overcurrent protection, short-circuit protection, open-load detection, and overtemperature. Fault conditions are indicated on an nFAULT pin and through the SPI registers.