DLP3944-Q1
- 符合汽车应用标准 –
- DMD 阵列工作温度范围 -40°C 至 105°C
- DLP3944-Q1 汽车芯片组包括:
- DLP3944-Q1 DMD
- DLPC431 DMD 控制器
- DLPA3085/DLPA3082 系统管理和照明控制器
- 0.39 英寸对角线微镜阵列
- 4K UHD (3840 × 2160) 显示分辨率为 60Hz
- 1080p 全高清 (1920 × 1080) 显示分辨率为 240Hz
- 4.5µm 微镜间距
- ±14.5° 微镜倾斜度(相对于平坦表面)
- 侧面照明
- 与 LED 或激光照明兼容
- 高达 720MHz SubLVDS DMD 接口,可实现低功耗和低辐射
- 温度极值下 DMD 刷新率为 10kHz
- DMD 存储器单元的内置自检 (BIST)
DLP3944-Q1 数字微镜器件 (DMD) 是一款数控微机电系统 (MEMS) 空间照明调制器 (SLM),可实现高亮度 4K UHD 显示系统。TI DLP 产品 0.39 英寸 4K UHD 芯片组由 DMD、DLPC431 显示控制器以及 DLPA3085/DLPA3082 PMIC 和照明驱动器组成。芯片组外形紧凑,可为小巧的 4K UHD 显示提供完整的系统解决方案。
设计与开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
3D DMD 机械几何
DLP-FSC-2519364-3D-DMD — DLP394x/DLP394xS-Q1 DMD with FSC package (series 323) 3D-CAD geometry
This file is a 3D-CAD model of the DMD geometry for use when designing the DMD mounting
计算工具
DMD-DIFFRACTION-EFFICIENCY-CALCULATOR — Calculator helps model DMD diffraction patterns and diffraction efficiency
This calculator will be used to help customers understand how to model DMD diffraction patterns and efficiency with their specific DMD input parameters and is modeled to the customer’s specific design. Optical modules can also be used with the calculator.
设计工具
DLP-OPTICAL-DESIGN — DLP-OPTICAL-DESIGN-GUIDELINES
The DLP optical design guidelines presentation provides a comprehensive overview of the guidelines specific to designing an optical system with DLP Products and will help enable customers in their design process.
DMD 安装设计
DLP-SERIES-323-MOUNTING — Series 323 DMD mounting and electrical interconnect information
This file includes drawings and 3D-CAD models for Series 323 DMD mounting concept(s). Information is also included for the socket/interposer used to connect the DMD to a PCB.
| 封装 | 引脚 | CAD 符号、封装和 3D 模型 |
|---|---|---|
| UNKNOWN (FSC) | 154 | Ultra Librarian |