CDCL6010RGZT

正在供货

1.8V、11 输出时钟倍频器、分频器、抖动消除器和缓冲器 | RGZ | 48 | -40 to 85

正在供货 可提供定制卷带
等同于: CDCL6010RGZT.A 该器件型号与上面所列的器件型号相同。您只能订购上述器件型号的对应数量。
  • 库存:
    限制: 此限制是为了保护样片库存以支持客户设计评估阶段使用,将会在库存充裕时取消此限制。
缺货
Not available

定价

数量 价格
—
—
—
+

其他包装数量 | 包装选项 这些产品完全相同,仅包装类型不同

CDCL6010RGZR 正在供货 可提供定制卷带
包装数量 | 包装 2,500 | LARGE T&R
库存
缺货
Not available
数量 | 价格 1ku | — — — +
限制: 此限制是为了保护样片库存以支持客户设计评估阶段使用,将会在库存充裕时取消此限制。
缺货
Not available

质量信息

等级 Catalog
RoHS Yes
REACH Yes
引脚镀层/焊球材料 NiPdAu
MSL 等级/回流焊峰值温度 Level-3-260C-168 HR
质量、可靠性
和封装信息

包含信息:

  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
查看或下载
更多制造信息

包含信息:

  • 制造厂地点
  • 封装厂地点
查看

出口管制分类

*仅供参考

  • 美国 ECCN:EAR99

封装信息

封装 | 引脚 VQFN (RGZ) | 48
工作温度范围 (°C) -40 to 85
包装数量 | 包装 250 | SMALL T&R

CDCL6010 的特性

  • Single 1.8V Supply
  • High-Performance Clock Multiplier, Distributor, Jitter Cleaner, and Buffer
    With 11 Outputs
  • Low Output Jitter: 400fs RMS
  • Output Group Phase Adjustment
  • Low-Voltage Differential Signaling (LVDS) Input, 100Ω Differential On-Chip
    Termination, 30MHz to 319MHz Frequency Range
  • Differential Current Mode Logic (CML) Outputs, 50Ω Single-Ended On-Chip
    Termination, 15MHz to 1.25GHz Frequency Range
  • One Dedicated Differential CML Output, Straight PLL and Frequency Divider Bypass
  • Two Groups of Five Outputs Each with Independent Frequency Division Ratios;
    Optional PLL Bypass
  • Fully Integrated Voltage Controlled Oscillator (VCO); Supports Wide Output
    Frequency Range
  • Output Frequency Derived From VCO Frequency with Divide Ratios of 1, 2, 4,
    5, 8, 10, 16, 20, 32, 40, and 80
  • Meets OBSAI RP1 v1.0 Standard and CPRI v2.0 Requirements
  • Meets ANSI TIA/EIA-644-A-2001 LVDS Standard Requirements
  • Integrated LC Oscillator Allows External Bandwidth Adjustment
  • PLL Lock Indication
  • Power Consumption: 640mW Typical
  • Output Enable Control for Each Output
  • SDA/SCL Device Management Interface
  • 48-pin QFN (RGZ) Package
  • Industrial Temperature Range: –40°C to +85°C
  • APPLICATIONS
    • Low Jitter Clocking for High-Speed SERDES
    • Jitter Cleaning of SERDES Reference Clocks for 1G/10G Ethernet,
      1X/2X/4X/10X Fibre Channel, PCI Express, Serial ATA, SONET, CPRI,
      OBSAI, etc.
    • Up to 1-to-11 Clock Buffering and Fan-out

All other trademarks are the property of their respective owners.

CDCL6010 的说明

The CDCL6010 is a high-performance, low phase noise clock multiplier, distributor, jitter cleaner, and low skew buffer. It effectively cleans a noisy system clock with a fully-integrated low noise Voltage Controlled Oscillator (VCO) that operates in the 1.2GHz–1.275GHz range. (Note that the LC oscillator oscillates in the 2.4GHz–2.55GHz range. The frequency is predivided by 2 before the post-dividers P0 and P1.)

The output frequency (FOUT) is synchronized to the frequency of the input clock (FIN). The programmable pre-dividers, M and N, and the post-dividers, P0 and P1, give a high flexibility to the ratio of the output frequency to the input frequency:

FOUT = FIN × N/(M × P)

Where:

P (P0, P1) = 1, 2, 4, 5, 8, 10, 16, 20, 32, 40, 80

M = 1, 2, 4, 8

N = 32, 40

provided that:

30MHz < (FIN /M) < 40MHz

1200MHz < (FOUT × P) < 1275MHz

The PLL loop bandwidth is user-selectable by external filter components or by using the internal loop filter. The PLL loop bandwidth and damping factor can be adjusted to meet different system requirements.

The CDCL6010 supports one differential LVDS clock input and a total of 11 differential CML outputs. One output is a straight bypass with no support for jitter cleaning or clock multiplication. The remaining 10 outputs are available in two groups of five outputs each with independent frequency division ratios. Those 10 outputs can be optionally setup to bypass the PLL when no jitter cleaning is needed. The CML outputs are compatible with LVDS receivers if ac-coupled.

With careful observation of the input voltage swing and common-mode voltage limits, the CDCL6010 can support a single-ended clock input as outlined in the Pin Description Table

The CDCL6010 can operate as a multi-output clock buffer in a PLL bypass mode.

All device settings are programmable through the SDA/SCL, serial two-wire interface.

The serial interface is 1.8V tolerant only.

The phase of one output group relative to the other can be adjusted through the SDA/SCL interface. For post-divide ratios (P0, P1) that are multiples of 5, the total number of phase adjustment steps (n) equals the divide-ratio divided by 5. For post-divide ratios (P0, P1) that are not multiples of 5, the total number of steps (n) is the same as the post-divide ratio. The phase adjustment step () in time units is given as:

= 1/(n × FOUT)

where FOUT is the respective output frequency.

The device operates in a 1.8V supply environment and is characterized for operation from –40°C to +85°C.

The CDCL6010 is available in a 48-pin QFN (RGZ) package.

  • 库存:
    限制: 此限制是为了保护样片库存以支持客户设计评估阶段使用,将会在库存充裕时取消此限制。
缺货
Not available

定价

数量 价格
—
—
—
+

其他包装数量 | 包装选项 这些产品完全相同,仅包装类型不同

CDCL6010RGZR 正在供货 可提供定制卷带
包装数量 | 包装 2,500 | LARGE T&R
库存
缺货
Not available
数量 | 价格 1ku | — — — +
限制: 此限制是为了保护样片库存以支持客户设计评估阶段使用,将会在库存充裕时取消此限制。
缺货
Not available

包装类型

您可以根据器件数量选择不同的包装方式,包括完整卷带、定制卷带、剪切带、管装或托盘。

定制卷带是从整盘卷带上剪下来的具有连续长度的剪切带,是一种可以对特定数量提供产品批次及生产日期跟踪的包装方式。根据行业标准,使用黄铜垫片在剪切带两端各连接一个 18 英寸的引带和尾带,以直接送入自动组装机。涉及定制卷带的 TI 订单将包含卷带费用。

剪切带是从整盘卷带上剪下来的特定长度的编带。根据所申请器件数量的不同,TI 可能会使用多条剪切带或多个盒子进行包装。

TI 通常会根据库存情况选择将管装或托盘器件以盒装或者管装或托盘形式发货。所有器件均会按照 TI 内部规定的静电放电和湿敏等级保护要求进行包装。

了解更多信息

可提供批次和生产日期代码选项

您可在购物车中添加器件数量以开始结算流程,并查看现有库存中可选择批次或生产日期代码的选项。

了解更多信息