封装信息
封装 | 引脚 SOIC (D) | 14 |
工作温度范围 (°C) -40 to 125 |
包装数量 | 包装 2,500 | LARGE T&R |
CD74HCT4066-Q1 的特性
- Qualified for Automotive Applications
- Low ON Resistance
- 25 Ω Typical (VCC = 4.5 V)
- Fast Switching and Propagation Speeds
- Low OFF Leakage Current
- Wide Operating Temperature Range: 40°C to 125°C
- Direct LSTTL Input Logic Compatibility:
VIL = 0.8 V Max, VIH = 2 V Min - CMOS Input Compatibility: II ≤ 1 µA at VOL, VOH
CD74HCT4066-Q1 的说明
The CD74HCT4066 contains four independent digitally controlled analog switches that use silicon-gate CMOS technology to achieve operation speeds similar to LSTTL, with the low power consumption of standard CMOS integrated circuits.
These switches feature the characteristic linear ON resistance of the metal-gate CD4066B. Each switch is turned on by a high-level voltage on its control input.