封装信息
| 封装 | 引脚 TSSOP (PW) | 16 |
| 工作温度范围 (°C) -55 to 125 |
| 包装数量 | 包装 2,000 | LARGE T&R |
CD74HC4094 的特性
- Buffered inputs
- Separate serial outputs synchronous to both positive and negative clock edges for cascading
- Fanout (over temperature range)
- Standard outputs: 10 LSTTL loads
- Bus driver outputs: 15 LSTTL loads
- Wide operating temp range: −55°C to 125°C
- Balanced propagation delay and transition times
- Significant power reduction compared to LSTTL logic ICs
- HC types
- 2- to 6-V operation
- High noise immunity: NIL = 30%, NIH = 30% of VCC at VCC = 5 V
- HCT types
- 4.5- to 5.5-V operation
- Direct LSTTL input logic compatibility, VIL= 0.8 V (Max), VIH = 2 V (Min)
- CMOS input compatibility, Il ≤ 1µA at VOL, VOH
CD74HC4094 的说明
The CDx4HC4094 and CD74HCT4094 are 8-stage serial shift registers having a storage latch associated with each stage for strobing data from the serial input to parallel buffered tri-state outputs. The parallel outputs may be connected directly to common bus lines. Data is shifted on positive clock transitions. The data in each shift register stage is transferred to the storage register when the Strobe input is high. Data in the storage register appears at the outputs whenever the Output-Enable signal is high.