封装信息
| 封装 | 引脚 PDIP (N) | 20 |
| 工作温度范围 (°C) -55 to 125 |
| 包装数量 | 包装 20 | TUBE |
CD74HC377 的特性
- Buffered Common Clock
- Buffered Inputs
- Typical Propagation Delay at CL = 15pF, VCC = 5V, TA = 25°C
- 14 ns (HC Types)
- 16 ns (HCT Types)
- Fanout (Over Temperature Range)
- Standard Outputs. . . . . . . . . . . . . . . 10 LSTTL Loads
- Bus Driver Outputs . . . . . . . . . . . . . 15 LSTTL Loads
- Wide Operating Temperature Range . . . 55°C to 125°C
- Balanced Propagation Delay and Transition Times
- Significant Power Reduction Compared to LSTTL Logic ICs
- HC Types
- 2V to 6V Operation
- High Noise Immunity: NIL = 30%, NIH = 30%of VCC at VCC = 5V
- HCT Types
- 4.5V to 5.5V Operation
- Direct LSTTL Input Logic Compatibility, VIL = 0.8V (Max), VIH = 2V (Min)
- CMOS Input Compatibility, Il
1µA at VOL, VOH
CD74HC377 的说明
The HC377 and HCT377 are octal D-type flip-flops with a buffered clock (CP) common to all eight flip-flops. All the flip-flops are loaded simultaneously on the positive edge of the clock (CP) when the Data Enable (E\) is Low.