CC8521RHAR

正在供货

用于无线数字音频流的 PurePath™ 无线 2.4GHz,最多支持 2 个通道,带 USB | RHA | 40 | -40 to 85

正在供货 可提供定制卷带
等同于: CC8521RHAR.B 该器件型号与上面所列的器件型号相同。您只能订购上述器件型号的对应数量。
  • 库存:
    限制: 此限制是为了保护样片库存以支持客户设计评估阶段使用,将会在库存充裕时取消此限制。
缺货
Not available

定价

数量 价格
—
—
—
+

其他包装数量 | 包装选项 这些产品完全相同,仅包装类型不同

CC8521RHAT 正在供货 可提供定制卷带
包装数量 | 包装 250 | SMALL T&R
库存
缺货
Not available
数量 | 价格 1ku | — — — +
限制: 此限制是为了保护样片库存以支持客户设计评估阶段使用,将会在库存充裕时取消此限制。
缺货
Not available

质量信息

等级 Catalog
RoHS Yes
REACH Yes
引脚镀层/焊球材料 NiPdAu
MSL 等级/回流焊峰值温度 Level-3-260C-168 HR
质量、可靠性
和封装信息

包含信息:

  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
查看或下载
更多制造信息

包含信息:

  • 制造厂地点
  • 封装厂地点
查看

出口管制分类

*仅供参考

  • 美国 ECCN:EAR99

封装信息

封装 | 引脚 VQFN (RHA) | 40
工作温度范围 (°C) -40 to 85
包装数量 | 包装 2,500 | LARGE T&R

CC8521 的特性

  • Built-in Audio Protoco
    • CD-Quality Uncompressed Audio
    • Excellent Robustness and Co-Existence Through Multiple Techniques
      • Adaptive Frequency Hopping
      • Forward ErrorCorrection
      • Buffering and Retransmission
      • Error Concealment
      • Optional High Quality Audio Compression
    • No Software Development Needed When Used in Autonomous Mode
  • External System
    • Can be Used Autonomously, or can be Controlled by an
      External Host MCU for Greatest Flexibility
    • Seamless Connection and Control of External Audio Codecs, DACs/ADCs and Digital Audio Amplifiers
      Using I2S and I2C
    • HID Functions Like Power Control, Pairing, Volume Control,
      Audio Channel Selection eand so on. Can be Mapped to I/Os
    • RoHS Compliant 6 mm x 6 mm QFN-40 Package
  • RF Section
    • 5 or 2 Mbps Over-the-Air Data Rate
    • Bandwidth-Efficient Modulation Format
    • Excellent Link budget with Programmable Output Power
      up to +3.5 dBm and –83 or –86 dBm Sensitivity
    • Seamless Support for CC2590 Range Extender (+11 dBm Output Power,
      –87 dBm Sensitivity)
    • Suited for Systems Targeting Compliance with Worldwide
      Radio Frequency Regulations: ETSI EN 300 328 and EN 300 440 class 2
      (Europe)FCC CFR47 Part 15 (US) and ARIB STD-T66 (Japan)
  • Digital Audio Support
    • Digital I2S Audio Interface Supports 1 or 2
      Audio Channels for the CC8520 and 1 to 4 Audio Channels for
      the CC8530 at Sample Rates of 32, 40.275, 44.1 and 48 kHz, and Supports 16 and 24 bit Word-Widths
    • Digital I2S Audio Interface Supports 1 or 2 Audio Channels
      for the CC8520 and 1 to 4 Audio Channels for the CC8530 at Sample Rates
      of 32, 40.275, 44.1 and 48 kHz, and Supports 16 and 24 bit Word-Widths
    • Audio Latency Down to 10.7 ms
    • Data Side-Channel Allows Data to be Sent Alongside the Audio
      Between External Host Processors
  • USB
    • Full-Speed USB Audio Device
    • USB Basic Audio Device Class: HT1, HS1 and MT topologies
      (Headphone, Headset and Microphone)
    • USB Audio Device Class
    • Basic USB HID Device Class Support for Remote Control, Mouse
      and Keyboard Functionality
    • Autonomous Operation Only
  • Development Tools
    • PC-Based PurePath™ Wireless Configurator for CC85xx Configuration
    • CC85xx Family User Guide
    • CC85XXDK Audio Development Kit
    • CC85XXDK-HEADSET Development Kit

CC8521 的说明

The PurePath™ Wireless platform is a cost-effective and low-power solution optimized for wireless transmission of high-quality digital audio.

The CC85xx includes a robust built-in wireless audio transmission protocol and can control selected external audio devices. Utilizing numerous coexistence mechanisms allows the CC85xx to avoid interfering with, or being interfered by other 2.4 GHz radio systems.

The CC85xx operates autonomously, and can be used with or without an external MCU. An external host processor can be connected through SPI and control some aspects of its operation. The CC85xx interfaces easily with other TI audio ICs and DSPs (using I2S and DSP/TDM interfaces). More details can be found in the CC85xx Family User Guide.

  • 库存:
    限制: 此限制是为了保护样片库存以支持客户设计评估阶段使用,将会在库存充裕时取消此限制。
缺货
Not available

定价

数量 价格
—
—
—
+

其他包装数量 | 包装选项 这些产品完全相同,仅包装类型不同

CC8521RHAT 正在供货 可提供定制卷带
包装数量 | 包装 250 | SMALL T&R
库存
缺货
Not available
数量 | 价格 1ku | — — — +
限制: 此限制是为了保护样片库存以支持客户设计评估阶段使用,将会在库存充裕时取消此限制。
缺货
Not available

包装类型

您可以根据器件数量选择不同的包装方式,包括完整卷带、定制卷带、剪切带、管装或托盘。

定制卷带是从整盘卷带上剪下来的具有连续长度的剪切带,是一种可以对特定数量提供产品批次及生产日期跟踪的包装方式。根据行业标准,使用黄铜垫片在剪切带两端各连接一个 18 英寸的引带和尾带,以直接送入自动组装机。涉及定制卷带的 TI 订单将包含卷带费用。

剪切带是从整盘卷带上剪下来的特定长度的编带。根据所申请器件数量的不同,TI 可能会使用多条剪切带或多个盒子进行包装。

TI 通常会根据库存情况选择将管装或托盘器件以盒装或者管装或托盘形式发货。所有器件均会按照 TI 内部规定的静电放电和湿敏等级保护要求进行包装。

了解更多信息

可提供批次和生产日期代码选项

您可在购物车中添加器件数量以开始结算流程,并查看现有库存中可选择批次或生产日期代码的选项。

了解更多信息