封装信息
封装 | 引脚 SOIC (DW) | 24 |
工作温度范围 (°C) 0 to 70 |
包装数量 | 包装 25 | TUBE |
BQ3285E 的特性
- Direct clock/calendar replacement for IBM® AT-compatible computers and other applications
- Functionally compatible with the DS1285
- Closely matches MC146818A pin configuration
- 2.73.6V operation (bq3285L);
4.55.5V operation (bq3285E) - 242 bytes of general nonvolatile storage
- 32.768kHz output for power management
- System wake-up capabilityalarm interrupt output active in battery-backup mode
- Less than 0.5µA load under battery operation
- Selectable Intel or Motorola bus timing
- 14 bytes for clock/calendar and control
- BCD or binary format for clock and calendar data
- Calendar in day of the week, day of the month, months, and years, with automatic leap-year adjustment
- Time of day in seconds, minutes, and hours
- 12- or 24-hour format
- Optional daylight saving adjustment
- Programmable square wave output
- Three individually maskable interrupt event flags:
- Periodic rates from 122us to 500ms
- Time-of-day alarm once per second to once per day
- End-of-clock update cycle
- 24-pin plastic DIP, SOIC, or SSOP
BQ3285E 的说明
The CMOS bq3285E/L is a low-power microprocessor peripheral providing a time-of-day clock and 100-year calendar with alarm features and battery operation. The bq3285L supports 3V systems. Other bq3285E/L features include three maskable interrupt sources, square-wave output, and 242 bytes of general nonvolatile storage.
A 32.768kHz output is available for sustaining power-management activities. Wake-up capability is provided by an alarm interrupt, which is active in battery-backup mode.
The bq3285E/L write-protects the clock, calendar, and storage registers during power failure. A backup battery then maintains data and operates the clock and calendar.
The bq3285E/L is a fully compatible real-time clock for IBM AT-compatible computers and other applications. The only external components are a 32.768kHz crystal and a backup battery.